1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Sleeve with Insulated Coating for Copper Wires, Sleeve for Linear Butt (BVB Type)【200-500 Pieces Per Package】

Crimp Sleeve with Insulated Coating for Copper Wires, Sleeve for Linear Butt (BVB Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,272.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A linear butt sleeve (BVB type) for the connection of electric cables.
[Features]
· Crimped in two places due to the direction of the electric wire stopper.
· A crimp terminal that is insulated and identifiable, with insulation coating installed in advance.
[Applications]
· Select from sq variations of general butt sleeves according to the electric cable.
· Insulated coating has an dilated tube shape easy to insert a wire.

Part Number
BVB-0.5 アオ
BVB-0.5 キ
BVB-0.5 トウメイ
BVB-1.25 アオ
BVB-1.25 アカ
BVB-1.25 キ
BVB-1.25 クロ
BVB-1.25 シロ
BVB-1.25 トウメイ
BVB-1.25 ミドリ
BVB-2 アオ
BVB-2 アカ
BVB-2 キ
BVB-2 クロ
BVB-2 シロ
BVB-2 トウメイ
BVB-2 ミドリ
BVB-5.5 アオ
BVB-5.5 アカ
BVB-5.5 キ
BVB-5.5 クロ
BVB-5.5 シロ
BVB-5.5 トウメイ
BVB-5.5 ミドリ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length L
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Conforming wire range (stranded wire)
(mm2)
Inner Diameter d1
(φ)
Conforming tools

฿ 1,616.15

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

8 Day(s) 102222-20BlueUL0.3-0.53.2DS05N,DH-1B,DS-A5,PALM-032A

฿ 1,622.41

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

3 Day(s) 102222-20YellowUL0.3-0.53.2DS05N,DH-1B,DS-A5,PALM-032A

฿ 1,762.06

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

3 Day(s) 102222-20TransparencyUL0.3-0.53.2DS05N,DH-1B,DS-A5,PALM-032A

฿ 1,426.84

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102520-16BlueUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,478.32

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

3 Day(s) 102520-16RedUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,426.84

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102520-16YellowUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,426.84

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102520-16BlackUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,385.66

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

Available 9 Day(s) 102520-16[White] WhiteUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,388.53

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

Available 3 Day(s) 102520-16TransparencyUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,426.84

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102520-16GreenUL / CSA0.5-1.654.1DS-Hi3,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,587.48

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

3 Day(s) 102516-14BlueUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,532.90

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

3 Day(s) 102516-14RedUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,532.90

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102516-14YellowUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,532.90

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102516-14BlackUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,532.90

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102516-14[White] WhiteUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,587.48

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

3 Day(s) 102516-14TransparencyUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,532.90

CRIMPING TERMINAL 1 Pack(s)

400 Pieces Per Package

9 Day(s) 102516-14GreenUL / CSA1.04-2.634.7DS-Hi4,DS-Hi34,DH-1B,DS-A5,PALM-032A

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

9 Day(s) 102712-10BlueUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

9 Day(s) 102712-10RedUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

3 Day(s) 102712-10YellowUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

9 Day(s) 102712-10BlackUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

9 Day(s) 102712-10[White] WhiteUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,607.61

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

3 Day(s) 102712-10TransparencyUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

฿ 1,272.92

CRIMPING TERMINAL 1 Pack(s)

200 Pieces Per Package

9 Day(s) 102712-10GreenUL / CSA2.63-6.646.4DS-Hi5,DH-1B,DS-A5

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Sleeve Insulation material Vinyl