1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimp Tool For HNC Series

TOOL FOR CONNECTOR

Terminal Crimp Tool For HNC Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,748.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual terminal crimp tool that can be used for HNC Series. [Compatible Cable]AWG26 to 22/AWG30 to 26

Part Number
TC-HNC-A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,748.71

฿ 10,638.63

TOOL FOR CONNECTOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Applicable Type 2.5‑Mm Pitch Connector For Discrete Wire Connections Applicable Series HNC series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series HNC series Compatible Model HNC-2.5S-D-A(**)
Conforming Wire AWG 26 to 22 Coating Outer Diameter(φ) 1.6 to 1.3 Calculated cross-sectional area(mm2) 0.342 to 0.141
Wire stripping dimensions(mm) 2.8 to 3.3

Please check the type/dimensions/specifications of the part TC-HNC-A in the Terminal Crimp Tool For HNC Series series.