1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SV Series with CE/CCC

Earth Leakage Circuit Breakers (ELCB) NV-SV Series with CE/CCC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WS-V series NV-S type earth leakage circuit breaker (general-purpose product) CE/CCC product.
[Features]
· Small, high performance, and economical no-fuse breaker.
· Size as is, with enhanced breaking performance.
[Applications]
· No-fuse breaker, for general-purpose products.

NV32-SV/NV63-SV Characteristics And External Shape

Type NameNV32-SVNV63-SV
Rated Current In
Standard ambient temperature 40°C A
(5) (10)
15 20
30
(5) (10)
15 20 30
40 50
Number of contacts323
Phase wire model3 ø 3 W,
1 ø 3 W,
1 ø 2 W
ø 1, 2 W3 ø 3 W,
1 ø 3 W,
1 ø 2 W
Rated operating voltage Ue VAC100-440100 to 240100-440
High-speed

type
Rated sensitivity current mA(15) 30
100/200/
500 switch
(15)
30
(15) 30
(100/200/
500 switch)
Maximum operating time sat I △n0.10.1
at 5I △n0.040.4
Time-delay

type
Rated sensitivity current mA--
Maximum operating time s--
Inertia dead time s or more--
Electrical leakage display methodMechanical buttonMechanical button
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd. ed.
(Icu/Ics)
AC440 V5/5-7.5/7.5
415 V5/5-7.5/7.5
400 V5/5-7.5/7.5
230 V10/1015/15
200 V10/1015/15
100 V10/1015/15

NV32-SV/NV63-SV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Embedded Type

Embedded Type

Note 1: Can accommodate mounting dimensions for both 66 and 60.
Note 2: Values in ( ) indicate EAL and TBM. Embedded type with EAL and TBM will have an external shape that differs from the standard.

Back Surface Type

Back Surface Type

Inserted Type

Inserted Type

Note: The 2-contact breaker is the 3-contact breaker with the middle contact conductor removed.

NV125-SV Characteristics And External Shape

Type NameNV125-SV
Rated Current In
Standard ambient temperature 40°C A
15 20 30
(40) 50 60
75 100
Number of contacts34
Phase wire model3 ø 3 W,
1 ø 3 W,
1 ø 2 W
3 ø 4 W
Rated operating voltage Ue VAC100-440200-440
High-speed

type
Rated sensitivity current mA30
100/200/
500 switch
Maximum operating time sat I △n0.1
at 5I △n0.04
Time-delay

type
Rated sensitivity current mA(100/200/500 switch)
Maximum operating time s(0.45/1.0/2.0 switch)
Inertia dead time s or more(0.1/0.5/1.0)
Electrical leakage display methodMechanical button
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd. ed.
(Icu/Ics)
AC440 V25/25
415 V30/30
400 V30/30
230 V50/50
200 V50/50
100 V50/50-

NV125-SV Dimensional Outline Drawing

Front Surface Type

Front Surface Type

Embedded Type

Inserted Type

Back Surface Type

Back Surface Type

Inserted Type

Inserted Type

Note 1: Values in ( ) indicate EAL and TBM. Embedded type with EAL and TBM will have an external shape that differs from the standard.

  • * See the catalog for details on products.
Part Number
NV32-SV 3P 15A 30MA CESALE
NV125-SV 4P 20A AC200-440V 30MA CE・CCCSALE
NV125-SV 4P 30A 30MA CESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
Mounting Method Dimension width
(mm)

฿ 5,145.00

฿ 3,858.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day 30AF101053AC100 to 44015DIN/Screw retention75

฿ 27,832.00

฿ 20,874.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) --50304AC200 to 44020Fasten With Screws120

฿ 27,832.00

฿ 20,874.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day ---------

Loading...

  1. 1
 

Basic Information

rate sensitivity current(mA) 30 Representative Standard PSE / CE / CCC Dimension height(mm) 130
Dimension depth(mm) 90 Connection Method Surface form Type General-Purpose Product
Specifications High Harmonics/Surge Compatible Table