(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CP-S Type Mitsubishi Circuit Protector
[Features]
· Culmination of high-end breaker technology. Small and high-performance circuit protector.
· Extremely compact, with a horizontal width of 19 mm per 1 contact.
· Handle/lock/cover prepared for prevention of inadvertent mistakes.
· Rated current 0.05 to 30 A.
[Applications]
· Equipment protection breaker.
Extremely compact, with a horizontal width of 19 mm per pole.
Multi-pin products have connecting handles for selectively engaging and simultaneous breaking. Also, different operating characteristics, rated currents, internal circuits, etc., can be combined for each pole.
Handle connection state
*The tripping mechanism is connected internally.
CP-S | ||
---|---|---|
I (instantaneous type) | Suitable | |
F (high-speed type) | F | Suitable |
FD | Suitable | |
M (medium-speed type) | M | Suitable |
MD | Suitable | |
S (low-speed type) | S | Suitable |
SD | Suitable |
Operating characteristics
CP-S | ||
---|---|---|
Serial type | Suitable | |
AL | Suitable | |
AX | Suitable | |
Parallel type | Suitable | |
With SHT | Suitable | |
Relay type | Suitable | |
With SHT | Suitable | |
Switch type | Suitable | |
AX | Suitable |
Internal circuit
Both tab terminals and screw terminals are prepared, and can be selected as appropriate for use.
(Male tab terminal)
(Screw terminal)
CP-S 1-pole product is UL registered. (Model name is CP-SU)
UL-registered product
Supports CE marking that is third-party certified (TUV-certified).
Handle lock covers (LC) are prepared for CP-S 1- and 2-pole products.
Handle lock cover image
Handle lock cover drawing
Part Number |
---|
CP-S 1P A1-F 15A |
CP-S 1P A1-S 0.5A |
CP-S 1P D1-I 10A |
CP-S 1P D1-I 15A |
CP-S 2P A1-F 5A |
CP-S 2P A1-F 10A |
CP-S 2P A1-F 15A |
CP-S 2P D1-F 20A |
CP-S 2P D9-I 30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity When AC 250 V (kA) | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Number of Poles | Rated Voltage | Rated Current (A) | Operating properties | Warning output presence | Dimension width (mm) | P1 internal circuit specification | P2 internal circuit specification | Rated block capacity when DC 65 V (kA) | Rated block capacity When DC 125 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,208.00 ฿ 906.24 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | 1.5kA | - | 1-pole | AC250V | 15 | High Speed | NA | 19 | Serial type | - | - | - | ||
฿ 1,208.00 ฿ 906.24 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | 1.5kA | - | 1-pole | AC250V | 0.5 | Low Speed | NA | 19 | Serial type | - | - | - | ||
฿ 1,208.00 ฿ 906.24 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | - | Available | 1-pole | DC65V | 10 | Instantaneous | NA | 19 | Serial type | - | 1 | - | ||
฿ 1,208.00 ฿ 906.24 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | - | Available | 1-pole | DC65V | 15 | Instantaneous | NA | 19 | Serial type | - | 1 | - | ||
฿ 1,550.00 ฿ 1,162.50 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | 1.5kA | - | 2-Pole | AC250V | 5 | High Speed | NA | 38 | Serial type | Serial type | - | - | ||
฿ 1,550.00 ฿ 1,162.50 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | 1.5kA | - | 2-Pole | AC250V | 10 | High Speed | NA | 38 | Serial type | Serial type | - | - | ||
฿ 1,550.00 ฿ 1,162.50 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | 1.5kA | - | 2-Pole | AC250V | 15 | High Speed | NA | 38 | Serial type | Serial type | - | - | ||
฿ 1,550.00 ฿ 1,162.50 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | - | Available | 2-Pole | DC65V | 20 | High Speed | NA | 38 | Serial type | Serial type | - | 1 | ||
฿ 1,915.00 ฿ 1,436.25 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | - | Available | 2-Pole | DC65V | 30 | Instantaneous | Available | 38 | Serial type / Alarm switch | Serial type | 1 | - |
Loading...
Polarity presence | NA | Representative Standard | PSE | Dimension height(mm) | 51 |
---|---|---|---|---|---|
Dimension depth(mm) | 67.5 | Inertial delay included | × | Connection Method | Male tab terminal |
How can we improve?
How can we improve?