(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS Series NF-F Type no-fuse breaker.
[Features]
· Small, high performance, and economical no-fuse breaker.
· UL and cUR compatible.
· NF30-FAU, NF50-FAU, NF50-FHU.
[Applications]
· No-fuse breaker, general-purpose product.
NF30-FAU
NF50-FAU
NF50-FHU
Type | No-Fuse Breaker | ||||||||
---|---|---|---|---|---|---|---|---|---|
Frame A | 30 | 50 | 50 | ||||||
Type Name | NF30-FAU | NF50-FAU | NF50-FHU | ||||||
Phase Wire System (Note 1) | - | - | - | ||||||
Number Of Contacts | 2 | 3 | 2 | 3 | 2 | 3 | |||
Rated Current A (Standard Ambient Temperature 40°C) | 5 10 15 20 30 | 5 10 15 20 30 40 50 | 3 5 10 15 20 30 40 50 | ||||||
Rated Current For Motor Protection (Note 8) | 2 4 6.3 8 16 | 0.3 0.4 0.6 0.8 1.2 1.4 2 2.5 4 7.1 8 12 16 25 32 45 | |||||||
Electrical Leakage Properties | High Speed Type | Rate Sensitivity Current I △n mA | - | - | - | ||||
Pickup Current UL1053 | - | - | - | ||||||
Maximum Operating Time s Or Less At 5I Δn (Note 2) | - | - | - | ||||||
Electrical Leakage Display Method | - | - | - | ||||||
Rated Short Circuit Breaking Capacity kA | UL 1077 CSA C22.2 No. 235 | Rated Voltage | AC (V) | 240 | 240 | 240 | |||
DC (V) | 60 | 60 | - | ||||||
AC | 240 V | 2.5 (Note 3) | 2.5 (Note 3) | 5 | |||||
DC | 60 V | 1.5 | 1.5 | - | |||||
IEC 60947-2 EN 60947-2 (Icu/Ics) | Rated Insulation Voltage (V) | 250 | 250 | 500 | |||||
AC | 400 V | - | - | 1.5/1 | |||||
230 V | 2.5/1 (Note 4) | 2.5/1 (Note 4) | 5/2 | ||||||
DC | 60 V | 1.5/1 | 1.5/1 | - | |||||
GB 14048.2 (Icu/Ics) | Rated Insulation Voltage (V) | 250 | 250 | 500 | |||||
AC | 415 V | - | - | 1.5/1 | |||||
240 V | - | - | 5/2 | ||||||
230 V | 2.5/1 (Note 4) | 2.5/1 (Note 4) | - | ||||||
DC | 60 V | 1.5/1 | 1.5/1 | - | |||||
JIS C 8201-2-1 Ann.1 Ann.2 (Icu/Ics) | Rated Insulation Voltage (V) | 250 | 250 | 500 | |||||
AC | 415 V | - | - | 1.5/1 | |||||
200 V | 2.5/1 (Note 4) | 2.5/1 (Note 4) | 5/2 | ||||||
DC | 65 V | 1.5/1 | 1.5/1 | - | |||||
JIS C 8201-2-2 Ann.1 Ann.2 (Icu/Ics) | Rated Operating Voltage AC (V) | - | - | - | |||||
AC | 200 V | - | - | - | |||||
100 V | - | - | - | ||||||
Rated Impulse Withstand Voltage Uimp (kV) | 2.5 | 2.5 | 4 | ||||||
Current Type | AC/DC shared | AC/DC shared | AC | ||||||
Isolation Compliant | - | - | - | ||||||
Reverse Connections | - | - | - | ||||||
External Dimensions (mm) | a | 40 | 60 | 40 | 60 | 50 | 75 | ||
b | 72 | 72 | 96 | ||||||
c | 57 | 57 | 60 | ||||||
ca | 73.5 | 73.5 | 76 | ||||||
Product Mass kg | 0.14 | 0.2 | 0.16 | 0.22 | 0.25 | 0.37 | |||
Mounting Method | IEC 35 mm Rail | ◎(Standard support for mounting IEC 35 mm rail) | ◎(Standard support for mounting IEC 35 mm rail) | ◎(Standard support for mounting IEC 35 mm rail) | |||||
Mounting Screw (Note 5) | Possible | Possible | Possible | ||||||
Front Plate Installation (Note 6) | Possible | Possible | - | ||||||
Electrical Appliance And Material Safety Law | compliant | Compliant | Compliant | ||||||
CE Mark | TÜV certification | TÜV certification | TÜV certification | ||||||
CCC Certification | acquired | acquired | acquired | ||||||
Overcurrent Tripping Method | Thermal | Thermal | Completely electromagnetic | ||||||
Trip Button | -(Note 7) | -(Note 7) | -(Note 7) |
Note 1: When using a 3-contact earth leakage breaker for 1 ø 2 W, do not use the center contact. Connect the left and right contacts.
When using for 1 ø 3 W, connect the center contact to a neutral wire. (UL cannot use 1 ø 3 W.)
Note 2: 0.1 for UL1053.
Note 3: The rated breaking capacity is 1.5 kA for parts with 5 A rated current.
Note 4: The rated breaking capacity is 1.5/1 kA for parts with 5 A rated current.
Note 5: The customer must provide the mounting screws. For details, please refer to the catalog.
Note 6: Can install surface plate without tightening nuts from the back. (The customer must provide the mounting screws M5 × 0.8 × 30) Here, terminal screws can be tightened from the back of the breaker.
Note 7: Only included when an alarm switch (AL) is attached. (Excludes NF30-FAU and NF50-FAU SHT+AL)
Note 8: For rated current for motor protection, only current sensitivities of 30 mA or 50 mA can be manufactured.
Rated Voltage | Applicable Circuit Voltage | Variable Voltage Range In Which Electrical Leakage Protection Function Can Operate |
---|---|---|
100-200 V | 100/110/200/220 V | 80 to 242 V |
240 V (UL) | 240 V | 132 to 264 V |
240 V (GB) | 240 V | 204 to 264 V |
230 V | 240 V | 195 to 253 V |
Part Number |
---|
NF30-FAU 2P 5A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 220 V (kA) | Rated block capacity AC 240 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,350.00 ฿ 1,012.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 30AF | 2 | 5 | 72 | 40 | 73.5 | No fuse breaker (standard product) | - | 1.5 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | DIN/Screw retention | Connection Method | Surface type |
---|---|---|---|---|---|
Representative Standard | PSE / CE / UL / TUV / CCC | Motor breaker(Apply) | Not applicable |
Please check the type/dimensions/specifications of the part NF30-FAU 2P 5A in the Molded Case Circuit Breakers (MCCB) NF-FAU Series series.
Part Number |
---|
NF30-FAU 2P 15A |
NF30-FAU 2P 20A |
NF30-FAU 2P 30A |
NF30-FAU 3P 10A |
NF30-FAU 3P 15A |
NF30-FAU 3P 30A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 220 V (kA) | Rated block capacity AC 240 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | 2 | 15 | 72 | 40 | 73.5 | No fuse breaker (standard product) | - | 2.5 | ||
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | 2 | 20 | 72 | 40 | 73.5 | No fuse breaker (standard product) | - | 2.5 | ||
฿ 1,350.00 | 1 Piece(s) | Same day | 30AF | 2 | 30 | 72 | 40 | 73.5 | No fuse breaker (standard product) | - | 2.5 | ||
฿ 1,433.00 | 1 Piece(s) | Same day | 30AF | 3 | 10 | 72 | 60 | 73.5 | No fuse breaker (standard product) | - | 2.5 | ||
฿ 1,433.00 | 1 Piece(s) | Same day | 30AF | 3 | 15 | 72 | 60 | 73.5 | No fuse breaker (standard product) | - | 2.5 | ||
฿ 1,433.00 | 1 Piece(s) | Same day | 30AF | 3 | 30 | 72 | 60 | 73.5 | No fuse breaker (standard product) | - | 2.5 |
How can we improve?
How can we improve?