1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT1000 Serial Communication Unit

GOT1000 Serial Communication Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Serial communication unit.
[Features]
· Transmission method: RS-232/422/485 connections available.
· Mass: 0.09 kg
[Applications]
· GOT communication unit.

GT15-RS2-9P/GT15-RS4-9S Drawing

Drawing

Drawing

  • *The connector type, etc., vary depending on the type name.

GT15-RS4-TE Drawing

Drawing

Drawing

Dimension X With GOT Installed

X dimensional drawing

X dimensional drawing

Calculation formula for dimension X
1 level = Y (main body coefficient) + 21.5
2 levels = Y (main body coefficient) + 21.5 + 21.5
3 levels = Y (main body coefficient) + 21.5 + 21.5 + 21.5
(unit: mm)

Part Number
GT15-RS2-9PSALE
GT15-RS4-9SSALE
GT15-RS4-TESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector 1 Communication method 1 Communication method 2 Note

฿ 8,317.00

฿ 7,128.50

DISPLAYOPTION/ACCESSORIES 1 Piece(s) 6 Day(s) D-Sub 9PRS-232-Used for Serial Communication Between GOT and FA Devices, RS-232 Serial Communication Unit (D-Sub 9 Pin)

฿ 8,317.00

฿ 7,128.50

DISPLAYOPTION/ACCESSORIES 1 Piece(s) Same day D-Sub 9PRS-422RS-485Used for Serial Communication Between GOT and FA Devices, RS-422/485 Serial Communication Unit (D-Sub 9 Pin), For GT16, GT15

฿ 8,317.00

฿ 7,128.50

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 36 Day(s) Terminal BlockRS-422RS-485Used for Serial Communication Between GOT and FA Devices, RS-422/485 Serial Communication Unit (Terminal Block)

Loading...

  1. 1
 

Basic Information

Type Communication Unit Compatible Model G15 / G16