(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CC-Link Communication Unit for GOT1000 Series.
[Features]
・ Intelligent device station module CC-Link Ver.2 compatible
・ Number of occupied stations 1 station/4 stations selectable
Product image of GT15-J61BT13
(Unit: mm)
GT15-J61BT13 dimensional drawing
Category | Communication unit | ||
---|---|---|---|
Series | GOT1000 | ||
Unit | CC-Link Communication Unit | ||
Product Type Name | GT15-J61BT13 | ||
Applicable Standards | UL/cUL, CE(EMC), KC | ||
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model are excluded), GT16, GT15 | ||
CC-Link Station Type | Intelligent Device Station | ||
Number of Occupied Stations | Possible to select 1 or 4 stations | ||
Ver. 1 Mode | Maximum Link Points Per System | Remote inputs/outputs (RX, RY): 2,048 points, Remote registers (RWw): 256 points, Remote registers (RWr): 256 points | |
Link Points Per Station | Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 4 points, Remote registers (RWr): 4 points | ||
Number of Link Points Per Number of Occupied Stations | "One station occupied" Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 4 points, Remote registers (RWr): 4 points, "4 stations occupied" Remote inputs/outputs (RX, RY): 128 points, Remote registers (RWw): 16 points, Remote registers (RWr): 16 points | ||
Ver. 2 Mode | Maximum Link Points Per System | Remote inputs/outputs (RX, RY): 8,192 points, Remote registers (RWw): 2,048 points, Remote registers (RWr): 2,048 points | |
Link Points Per Station | Expanded Cyclic Setting: × 1 Setting | Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 4 points, Remote registers (RWr): 4 points | |
Expanded Cyclic Setting: × 2 Setting | Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 8 points, Remote registers (RWr): 8 points | ||
Expanded Cyclic Setting: × 4 Setting | Remote inputs/outputs (RX, RY): 64 points, Remote registers (RWw): 16 points, Remote registers (RWr): 16 points | ||
Expanded Cyclic Setting: × 8 Setting | Remote inputs/outputs (RX, RY): 128 points, Remote registers (RWw): 32 points, Remote registers (RWr): 32 points | ||
Number of Link Points Per Number of Occupied Stations | Expanded Cyclic Setting: × 1 Setting | "One station occupied" Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 4 points, Remote registers (RWr): 4 points, "4 stations occupied" Remote inputs/outputs (RX, RY): 128 points, Remote registers (RWw): 16 points, Remote registers (RWr): 16 points | |
Expanded Cyclic Setting: × 2 Setting | "One station occupied" Remote inputs/outputs (RX, RY): 32 points, Remote registers (RWw): 8 points, Remote registers (RWr): 8 points, "4 stations occupied" Remote inputs/outputs (RX, RY): 224 points, Remote registers (RWw): 32 points, Remote registers (RWr): 32 points | ||
Expanded Cyclic Setting: × 4 Setting | "One station occupied" Remote inputs/outputs (RX, RY): 64 points, Remote registers (RWw): 16 points, Remote registers (RWr): 16 points, "4 stations occupied" Remote inputs/outputs (RX, RY): 448 points, Remote registers (RWw): 64 points, Remote registers (RWr): 64 points | ||
Expanded Cyclic Setting: × 8 Setting | "One station occupied" Remote inputs/outputs (RX, RY): 128 points, Remote registers (RWw): 32 points, Remote registers (RWr): 32 points, "4 stations occupied" Remote inputs/outputs (RX, RY): 896 points, Remote registers (RWw): 128 points, Remote registers (RWr): 128 points | ||
Transmission Speed | 156 kbps / 625 kbps / 2.5 Mbps / 5 Mbps / 10 Mbps | ||
Maximum Transmission Distance | Varies depending on the transmission speed. | ||
Maximum Number of Connected Devices | 26 devices Maximum number of connected devices varies depending on the CC-Link system configuration used. For details of maximum number of connected devices, refer to CC-Link user’s manual (detailed version). | ||
Connection Cable | CC-Link dedicated cable | ||
Internal Current Consumption (5 V DC) | 0.56 A | ||
Weight | 0.18 kg | ||
Terminal Block | Screw Tightening Torque | Screw for wiring: 0.5 to 0.6 N·m Terminal block mounting screw: 0.7 to 0.8 N·m | |
Recommended Driver | rStraight slot screwdriver (blade point thickness: 0.6 mm, width 3.5 mm) |
Part Number |
---|
GT15-J61BT13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,917.00 ฿ 13,278.66 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) |
Loading...
Type | Communication Unit | Compatible Model | G15 / G16 | Communication Speed(bps) | 156k/625k/2.5M/5M/10M |
---|---|---|---|---|---|
Current Consumption(mA) | 560 | Maximum Number of Connected Devices(Units) | 26 | Note | Performs monitoring as an intelligent device station (number of occupied stations: selectable from 1 or 4). Transmission speeds of 156 kbps/ 625 kbps/ 2.5 Mbps/ 5 Mbps/ 10 Mbps. The maximum transmission distance depends on the transmission speed. Maximum Number of Connecting Dives: 26 - The maximum number of connecting devices differs depending on the CC-Link system configuration. For more information about the maximum number of connecting devices, please refer to the CC-Link user manual (detailed edition). |
Please check the type/dimensions/specifications of the part GT15-J61BT13 in the GOT1000 CC-Link Communication Unit series.
How can we improve?
How can we improve?