1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT1000 Connector Conversion Adapter

DISPLAY OPTION/ACCESSORIES

GOT1000 Connector Conversion Adapter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,027.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

[Specifications]·This is a conversion adapter for the GOT1000 series. ·Compatible models: GT10/GT11/GT14

GOT1000 Connector Conversion Adapter Specifications

Product image of GOT1000 Connector Conversion Adapter

Product image of GOT1000 Connector Conversion Adapter

Specifications

 

(Unit: mm)

 

Dimensional drawing

Dimensional drawing

CategoryCommunication unit
SeriesGOT1000
UnitConnector Conversion Adapter
Product Type NameLT10-9PT5S
Supported ModelsGT2506HS-VTBD, GT2505-VTBD, GT2105-QTBDS, GT2105-QMBDS (version A or later)
GT1665HS-VTBD, GT1455-QTBDE, GT1450-QMBDE, GT1450-QLBDE, GT1455-QTBD, GT1450-QMBD, GT1450-QLBD (version A or later)
GT1155-QTBD (version C or later)
GT1155-QSBD (version F or later)
GT1150-QLBD (version F or later)
GT1055-QSBD, GT1050-QBBD (version C or later)
GT1045-QSBD, GT1040-QBBD (version A or later)
Weight0.04 kg
Ambient Operating Temperature0 to 55°C
Ambient Storage Temperature-20 to 60°C
Ambient Operating Humidity10 to 90% RH, non-condensing
Ambient Storage Humidity10 to 90% RH, non-condensing
Operating AtmosphereFree from oil smoke, corrosive or flammable gases or excessive conductive dust, and not exposed to direct sunlight (Same applies during storage.)
Part Number
GT10-9PT5S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,027.00

฿ 880.04

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 36 Day(s)

Loading...

  1. 1
 

Basic Information

Type Communication Unit Compatible Model GT10 / GT11 Note A product for making transition wiring during GOT multi-drop connections easier. Conversion connector for multi-drop connections

Please check the type/dimensions/specifications of the part GT10-9PT5S in the GOT1000 Connector Conversion Adapter series.