(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi graphic operation terminal connection cable.
[Features]
· Allows connector conversion box ⇔ hand-held connections.
· Cable length: 3 m, 6 m, 10 m.
[Applications]
· Connector conversion box ⇔ hand-held GOT connections.
Product Name | Type Name | Cable Length | Applications | Compatible Model *1 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | |||||
External Connection Cable | Factory Automation Equipment / Power Supply / Operations Switches Connection Cable | GT16H-C30-42P | 3 m | For connector conversion box from/to Handy GOT connection | - | - | - | - | ● *2 | - |
GT16H-C60-42P | 6 m | |||||||||
GT16H-C100-42P | 10 m |
Part Number |
---|
GT16H-C30-42P |
GT16H-C60-42P |
GT16H-C100-42P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 4,312.00 ฿ 3,695.82 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | 3 | ||
฿ 6,160.00 ฿ 5,279.74 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | 6 | ||
฿ 7,803.00 ฿ 6,688.73 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | 10 |
Loading...
Compatible Model | Handy GOT | Handy GOT details | GT16 | Connection destination other company name | Connector conversion box |
---|
How can we improve?
How can we improve?