(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Graphic Operation Terminal conversion unit.
[Features]
・ RS-232 can be changed to RS-422.
・ Mass: 0.04 kg.
・ Internal current consumption (DC5V): 0.098 A.
[Applications]
・RS-422 conversion unit
When the RS-422 conversion unit is installed on the GOT RS-232 interface and implements RS-232/RS-422 conversion, the unit enables RS-422 communication.
Drawing
GT15-RS2T4-9P: D-sub 9-pin (female), 17LE-13090-27 (D2AC) made by DDK Ltd.
GT15-RS2T4-25P: D-sub 25-pin (female), 17LE-13250-27 (D3AC) made by DDK Ltd.
Category | Communication unit |
---|---|
Series | GOT1000 |
Unit | RS-422 Conversion Unit |
Applicable Standards | UL/cUL, CE(EMC), ABS, BV, DNV GL, LR, NK, RINA |
Supported Models | GT1695/GT1685/GT167□/GT166□, GT1595/1585/157□/156□ |
Internal Current Consumption (5 V DC) | 0.098 A |
Weight | 0.04 kg |
Compatible Model | G15 / G16 | Connector 1 | D-Sub 25P | Note | RS-232 -> RS-422 conversion unit attached to the RS-232 interface of GOT to enable RS-422 by converting RS-232/RS-422 (RS-422 side connector 25P) |
---|
Please check the type/dimensions/specifications of the part GT15-RS2T4-25P in the GOT1000, RS-422 Conversion Unit series.
How can we improve?
How can we improve?