1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Current Transformer (CT) CW-5L Series

Current Transformer (CT) CW-5L Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 942.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CW series low voltage current transformer for voltages of 1,100 V or less.
[Features]
· For cable wiring / round hole push-through type
· The direction of the attached legs can be changed 90°.
· The primary conductor is capable of using 600 V vinyl wiring.
· Secondary terminal insulation caps are available as an option.
[Applications]
· For general meters.
· Low voltage current transformers.

Low Voltage Current Transformer Features

Low Voltage Current Transformer CW-□L series: Related images

For cable wiring / round hole push-through type
The direction of the attached legs can be changed 90°.
The primary conductor is capable of using 600 V vinyl wiring.
Secondary terminal insulation caps are available as an option.

 

Low Voltage Current Transformer Specifications

Type NameRated Primary Current (A)Rated
Load
(VA)
Accuracy
Grade
(Class)
Excess Current
Strength
(Multiple)
Maximum Voltage
/Withstand Voltage
(kV)
Frequency
(Hz)
External DiagramMass
(kg)
Testing
Advisability
Secondary Current
5 A
Secondary Current
1 A
CW-5L606051.0401.15/
4/-
50/60
Both
Figure 51.9No
7575
100100Figure 10.6
120120
150150
160160
180180
200200
240240Figure 20.5
250250
300300
400400
500500Figure 30.5
600600
7507500.6
CW-15L100100151.0401.15/
4/-
50/60
Both
Figure 52
120120
150150Figure 41.0
160160
180180
200200
240240Figure 20.6
250250
300300
400400
500500Figure 30.8
600600
7507500.6
CW-40L150150401.0401.15/
4/-
50/60
Both
Figure 52.0
160160
180180
200200
240240Figure 61.2
250250
300300
400400
500-Figure 30.8
600-
750-

External Dimensions Diagram

Figure 1

Low voltage current transformer CW-□L series: Related images

CW-5L: 100, 120, 150, 160, 180, 200 A

Figure 2

Low voltage current transformer CW-□L series: Related images

CW-5L: 240, 250, 300 ,400 A
CW-15L: 240, 250, 300, 400 A

Figure 3

Low voltage current transformer CW-□L series: Related images

CW-5L: 500, 600, 750 A
CW-15L: 500, 600, 750 A
CW-40L: 500, 600, 750 A

Figure 4

Low voltage current transformer CW-□L series: Related images

CW-15L: 150, 160, 180, 200 A

Figure 5

Low voltage current transformer CW-□L series: Related images

CW-5L: 60, 75 A
CW-15L: 100, 120 A
CW-40L: 150, 160, 180, 200 A

Figure 6

Low voltage current transformer CW-□L series: Related images

CW-40L: 240, 250, 300, 400 A

  • *Please check the catalog for other product details.
Part Number
CW-5L 60/1ASALE
CW-5L 60/5ASALE
CW-5L 75/1ASALE
CW-5L 75/5ASALE
CW-5L 100/1ASALE
CW-5L 100/5ASALE
CW-5L 120/5A NSALE
CW-5L 150/5ASALE
CW-5L 160/1ASALE
CW-5L 160/5ASALE
CW-5L 180/1ASALE
CW-5L 180/5ASALE
CW-5L 200/5ASALE
CW-5L 240/1ASALE
CW-5L 240/5ASALE
CW-5L 250/1ASALE
CW-5L 250/5ASALE
CW-5L 300/1ASALE
CW-5L 300/5ASALE
CW-5L 400/1ASALE
CW-5L 400/5ASALE
CW-5L 500/1ASALE
CW-5L 500/5ASALE
CW-5L 600/1ASALE
CW-5L 600/5ASALE
CW-5L 750/1ASALE
CW-5L 750/5ASALE
CW-15L 100/1ASALE
CW-15L 100/5ASALE
CW-15L 120/1ASALE
CW-15L 120/5ASALE
CW-15L 150/1ASALE
CW-15L 150/5ASALE
CW-15L 160/1ASALE
CW-15L 160/5ASALE
CW-15L 180/1ASALE
CW-15L 180/5ASALE
CW-15L 200/1ASALE
CW-15L 200/5ASALE
CW-15L 240/1ASALE
CW-15L 240/5ASALE
CW-15L 250/1ASALE
CW-15L 250/5ASALE
CW-15L 300/1ASALE
CW-15L 300/5ASALE
CW-15L 400/1ASALE
CW-15L 400/5ASALE
CW-15L 500/1ASALE
CW-15L 500/5ASALE
CW-15L 600/1ASALE
CW-15L 600/5ASALE
CW-15L 750/1ASALE
CW-15L 750/5ASALE
CW-40L 150/1ASALE
CW-40L 150/5ASALE
CW-40L 160/1ASALE
CW-40L 160/5ASALE
CW-40L 180/1ASALE
CW-40L 180/5ASALE
CW-40L 200/1ASALE
CW-40L 200/5ASALE
CW-40L 240/1ASALE
CW-40L 240/5ASALE
CW-40L 250/5ASALE
CW-40L 300/5ASALE
CW-40L 400/1ASALE
CW-40L 400/5ASALE
CW-40L 500/5ASALE
CW-40L 600/5ASALE
CW-40L 750/5ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCurrent Transformation Ratio
(A)
Rated load
(VA)
Conductor mounting part dimensions

฿ 2,813.00

฿ 2,411.30

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -60/15φ26

฿ 2,343.00

฿ 2,008.65

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -60/55φ26

฿ 2,813.00

฿ 2,411.30

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -75/15φ26

฿ 2,343.00

฿ 2,008.65

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -75/55φ26

฿ 1,388.00

฿ 1,041.28

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 72 Day(s) -100/15φ23

฿ 1,045.00

฿ 783.75

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -100/55φ23

฿ 1,102.00

฿ 944.30

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 6 Day(s) -120/55φ23

฿ 1,045.00

฿ 783.75

OTHER PARTS 1 Piece(s) Same day 10150/55φ23

฿ 1,522.00

฿ 1,304.35

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/15φ23

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/55φ23

฿ 1,522.00

฿ 1,304.35

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/15φ23

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/55φ23

฿ 1,045.00

฿ 783.75

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -200/55φ23

฿ 2,232.00

฿ 1,912.82

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/15φ32

฿ 1,763.00

฿ 1,511.42

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/55φ32

฿ 2,962.00

฿ 2,538.43

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -250/15φ32

฿ 2,343.00

฿ 2,008.65

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -250/55φ32

฿ 1,610.00

฿ 1,379.93

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -300/15φ32

฿ 1,273.00

฿ 1,091.47

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -300/55φ32

฿ 1,680.00

฿ 1,439.93

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -400/15φ32

฿ 1,303.00

฿ 1,117.19

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -400/55φ32

฿ 3,275.00

฿ 2,807.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -500/15φ50

฿ 1,638.00

฿ 1,404.26

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -500/55φ50

฿ 3,453.00

฿ 2,959.91

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -600/15φ50

฿ 1,727.00

฿ 1,480.04

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -600/55φ50

฿ 3,453.00

฿ 2,959.91

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -750/15φ50

฿ 1,727.00

฿ 1,480.04

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -750/55φ50

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -100/115φ26

฿ 942.00

฿ 807.11

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -100/515φ26

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -120/115φ26

฿ 942.00

฿ 807.11

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -120/515φ26

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -150/115φ25

฿ 942.00

฿ 807.11

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -150/515φ25

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/115φ25

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/515φ25

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/115φ25

฿ 942.00

฿ 807.11

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/515φ25

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -200/115φ25

฿ 942.00

฿ 807.11

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -200/515φ25

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/115φ32

฿ 1,073.00

฿ 919.99

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/515φ32

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -250/115φ32

฿ 1,073.00

฿ 919.99

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -250/515φ32

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -300/115φ32

฿ 1,073.00

฿ 919.99

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -300/515φ32

฿ 1,315.00

฿ 1,127.09

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -400/115φ32

฿ 1,073.00

฿ 919.99

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -400/515φ32

฿ 1,730.00

฿ 1,482.78

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -500/115φ50

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -500/515φ50

฿ 1,815.00

฿ 1,555.64

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -600/115φ50

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -600/515φ50

฿ 1,815.00

฿ 1,555.64

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -750/115φ50

฿ 1,235.00

฿ 1,058.52

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -750/515φ50

฿ 2,283.00

฿ 1,957.22

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -150/140φ26

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -150/540φ26

฿ 2,283.00

฿ 1,957.22

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/140φ26

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -160/540φ26

฿ 2,283.00

฿ 1,957.22

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/140φ26

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -180/540φ26

฿ 2,283.00

฿ 1,957.22

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -200/140φ26

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -200/540φ26

฿ 2,405.00

฿ 2,061.33

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/140φ32

฿ 1,522.00

฿ 1,304.35

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -240/540φ32

฿ 1,522.00

฿ 1,304.35

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -250/540φ32

฿ 1,555.00

฿ 1,332.79

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -300/540φ32

฿ 3,193.00

฿ 2,737.04

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -400/140φ32

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -400/540φ32

฿ 1,788.00

฿ 1,532.85

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -500/540φ50

฿ 1,823.00

฿ 1,562.86

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -600/540φ50

฿ 1,860.00

฿ 1,594.21

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) -750/540φ50

Loading...

  1. 1
 

Basic Information

Excess current strength 40 times Accuracy class(Class) 1.0 Frequency(Hz) 50/60