1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Current Transformer (CT) CW-LT Series

Current Transformer (CT) CW-LT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CW-□L series low voltage current transformer for voltages of 1,100 V or less.
[Features]
· For small current flows. Primary wind type.
· The direction of the attached legs can be changed 90°.
· Secondary terminal insulation caps are available as an option.
· Material with excellent insulation.
[Applications]
· Low voltage current transformer.
· For general meters.

Low Voltage Current Transformer Features

Low Voltage Current Transformer Features

For small current flows / primary wind type.
The direction of the attached legs can be changed 90°.
Secondary terminal insulation caps are available as an option.
For general meters.

Self-Loading VA

 CW-5LPCW-15LPCW-40LP
Self-loading (VA)3.5 (30 A or less)
5.0 (40, 50 A )
5.06.5

Low Voltage Current Transformer Specifications

Type NameRated Primary Current (A)Rated
Load
(VA)
Accuracy
Grade
(Class)
Excess Current
Strength
(Multiple)
Maximum Voltage
/Withstand Voltage
(kV)
Frequency

(Hz)
External
Diagram
Mass
(kg)
Testing
Advisability
Secondary Current
5 A
Secondary Current
1 A
CW-5LP1151.0401.15/
4/-
50/60
Both
Figure 10.7No
22
33
55
7.57.5
1010
1515
2020
2525
3030
4040Figure 21.1
5050
CW-15LP11151.0401.15/
4/-
50/60
Both
Figure 21.1
22
33
55
7.57.5
1010
1515
2020
2525
3030
4040
5050
CW-40LP11401.0401.15/
4/-
50/60
Both
Figure 21.1
22
33
55
7.57.5
1010
1515
2020
2525
3030
40401.2
5050

External Dimensions Diagram

Figure 1. CW-5LP Type (1 to 30 A)

Figure 1

Figure 2. CW-5LP (40, 50 A), CW-15LP, CW-40LP Type

Figure 2
Part Number
CW-5LP 1/1ASALE
CW-5LP 1/5ASALE
CW-5LP 2/1ASALE
CW-5LP 2/5ASALE
CW-5LP 3/1ASALE
CW-5LP 5/1ASALE
CW-5LP 5/5ASALE
CW-5LP 7.5/1ASALE
CW-5LP 7.5/5ASALE
CW-5LP 10/1ASALE
CW-5LP 10/5ASALE
CW-5LP 15/1ASALE
CW-5LP 15/5ASALE
CW-5LP 20/1ASALE
CW-5LP 20/5ASALE
CW-5LP 25/1ASALE
CW-5LP 25/5ASALE
CW-5LP 30/1ASALE
CW-5LP 30/5ASALE
CW-5LP 40/1ASALE
CW-5LP 40/5ASALE
CW-5LP 50/1ASALE
CW-5LP 50/5ASALE
CW-15LP 1/1ASALE
CW-15LP 1/5ASALE
CW-15LP 2/1ASALE
CW-15LP 2/5ASALE
CW-15LP 3/1ASALE
CW-15LP 3/5ASALE
CW-15LP 5/1ASALE
CW-15LP 5/5ASALE
CW-15LP 7.5/1ASALE
CW-15LP 7.5/5ASALE
CW-15LP 10/1ASALE
CW-15LP 10/5ASALE
CW-15LP 15/1ASALE
CW-15LP 15/5ASALE
CW-15LP 20/1ASALE
CW-15LP 20/5ASALE
CW-15LP 25/1ASALE
CW-15LP 25/5ASALE
CW-15LP 30/1ASALE
CW-15LP 30/5ASALE
CW-15LP 40/1ASALE
CW-15LP 40/5ASALE
CW-15LP 50/1ASALE
CW-15LP 50/5ASALE
CW-40LP 1/1ASALE
CW-40LP 1/5ASALE
CW-40LP 2/1ASALE
CW-40LP 2/5ASALE
CW-40LP 3/1ASALE
CW-40LP 3/5ASALE
CW-40LP 5/1ASALE
CW-40LP 5/5ASALE
CW-40LP 7.5/1ASALE
CW-40LP 7.5/5ASALE
CW-40LP 10/1ASALE
CW-40LP 10/5ASALE
CW-40LP 15/1ASALE
CW-40LP 15/5ASALE
CW-40LP 20/1ASALE
CW-40LP 20/5ASALE
CW-40LP 25/1ASALE
CW-40LP 25/5ASALE
CW-40LP 30/1ASALE
CW-40LP 30/5ASALE
CW-40LP 40/1ASALE
CW-40LP 40/5ASALE
CW-40LP 50/1ASALE
CW-40LP 50/5ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCurrent Transformation Ratio
(A)
Rated load
(VA)

฿ 2,768.00

฿ 2,372.73

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/15

฿ 2,195.00

฿ 1,881.33

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/55

฿ 2,768.00

฿ 2,372.73

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/15

฿ 2,195.00

฿ 1,881.33

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/55

฿ 1,975.00

฿ 1,692.77

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 3/15

฿ 1,975.00

฿ 1,692.77

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/15

฿ 1,562.00

฿ 1,338.63

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/55

฿ 1,472.00

฿ 1,261.36

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/15

฿ 1,167.00

฿ 1,000.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/55

฿ 1,975.00

฿ 1,692.77

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/15

฿ 1,562.00

฿ 1,338.63

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/55

฿ 1,972.00

฿ 1,690.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/15

฿ 1,827.00

฿ 1,565.74

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/55

฿ 1,972.00

฿ 1,690.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/15

฿ 1,827.00

฿ 1,565.74

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/55

฿ 2,768.00

฿ 2,372.73

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/15

฿ 2,560.00

฿ 2,194.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/55

฿ 1,972.00

฿ 1,690.00

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/15

฿ 1,827.00

฿ 1,565.74

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/55

฿ 3,502.00

฿ 3,001.56

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/15

฿ 2,777.00

฿ 2,379.89

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/55

฿ 3,502.00

฿ 3,001.56

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/15

฿ 2,777.00

฿ 2,379.89

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/55

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/115

฿ 1,815.00

฿ 1,555.64

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/115

฿ 1,815.00

฿ 1,555.64

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 3/115

฿ 1,815.00

฿ 1,555.64

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 3/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/515

฿ 2,172.00

฿ 1,861.40

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/115

฿ 1,402.00

฿ 1,201.37

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/515

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 1/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 2/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 3/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 3/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 5/540

฿ 1,967.00

฿ 1,685.72

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 7.5/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 10/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 15/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 20/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 25/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/140

฿ 1,643.00

฿ 1,408.54

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 30/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/140

฿ 1,807.00

฿ 1,548.60

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 40/540

฿ 2,420.00

฿ 2,074.18

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/140

฿ 1,807.00

฿ 1,548.60

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 86 Day(s) 50/540

Loading...

  1. 1
 

Basic Information

Excess current strength 40 times Accuracy class(Class) 1.0 Frequency(Hz) 50/60