1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Current Transformer TM Series

DISPLAY OPTION/ACCESSORIES

Current Transformer  TM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59,683.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

5+5A system, current transformer for vectorially composed current

 
Part Number
TM-15 2 5+5/5A 15VA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,683.00

฿ 44,762.25

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Rated load(VA) 15 Number of synthetic circuits(A) 2 Rate primary current(A) 5+5

Please check the type/dimensions/specifications of the part TM-15 2 5+5/5A 15VA in the Current Transformer TM Series series.