(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi GOT1000 External Input/Output Unit.
[Features]
·For the GOT1000 series.
[Applications]
·Used as an external input/output unit.
Product image of GOT1000 External Input/Output Unit
(Unit: mm)
GT15-DIO dimensional drawing
Category | Optional unit | ||
---|---|---|---|
Series | GOT1000 | ||
Unit | External input/output unit | ||
Product Type Name | GT15-DIO | ||
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA | ||
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model, Handy GOT are excluded), GT16, GT15 | ||
Common Specifications | External Connection Method | 50-pin connector | |
Compatible Wire Size | AWG#28 or less | ||
Operation Display | N/A | ||
External Power Supply | Voltage | 24 V DC (+20%/-15%, ripple ratio within 5%) | |
Current | 1.85 A | ||
Dielectric Strength | 350 V AC for 1 minute | ||
Internal Current Consumption | 0.10 A | ||
Weight | 0.13 kg |
Input Specifications (Source Type) | Input Method | Dynamic scan method | |
---|---|---|---|
Number of Inputs | 16 points / 128 points (16 × 8) (Output 8 points for scan) | ||
Insulation Method | Opto-isolator insulation | ||
Rated Input Voltage | 24 V DC (+20%/-15%, ripple ratio within 5%) | ||
Rated Input Current | Approx. 4 mA | ||
Input Derating | (External input/output unit [Positive common input / Sink type output] [for GOT2000 Series/GOT1000 Series] Refer to Instruction Manual.) | ||
ON Voltage / ON Current | 15 V DC or more / 2 mA or more | ||
OFF Voltage / OFF Current | 4 V DC or less / 1 mA or less | ||
Input Resistance | Approx. 5.6 KΩ | ||
Response Time | ON → OFF | 0.4 ms or less (24 V DC) | |
OFF → ON | 0.4 ms or less (24 V DC) | ||
Common Method | 16 points 1 common (common terminal: 0 V (Pin number 26 to 29)) | ||
Dynamic Scan Cycle | 13.3 ms | ||
Output Specifications (Sink Type) | Output Method | Direct output | |
Number of Outputs | 16 points + 1 point (RUN output) | ||
Insulation Method | Opto-isolator insulation | ||
Rated Load Voltage | 24 V DC (+20%/-15%) | ||
Max Load Current | 0.1 A / 1 point | ||
Maximum Inrush Current | 0.7 A 10 ms or less | ||
Leakage Current When OFF | 0.1 mA or less | ||
Maximum Voltage Drop When ON | 0.2 V DC (Max.) 0.1 A | ||
Protection Function | Available (Overload protection function, overheat protection function) | ||
Response Time | ON → OFF | 1 ms or less (resistant load) | |
OFF → ON | 1 ms or less | ||
Common Method | 16 points 1 common (common terminal: 24 V (Pin number 1 to 4)) | ||
Surge Suppressor | Zener diode |
Category | Optional unit | ||
---|---|---|---|
Series | GOT1000 | ||
Unit | External input/output unit | ||
Product Type Name | GT15-DIOR | ||
Applicable Standards | UL/cUL, CE(EMC), KC, ABS, BV, DNV GL, LR, NK, RINA | ||
Supported Models | GT27, GT25 (5.7 type, wide model, enhanced environmental resistance model, Handy GOT are excluded), GT16, GT15 | ||
Common Specifications | External Connection Method | 50-pin connector | |
Compatible Wire Size | AWG#28 or less | ||
Operation Display | N/A | ||
External Power Supply | Voltage | 24 V DC (+20%/-15%, ripple ratio within 5%) | |
Current | 1.85 A | ||
Dielectric Strength | 350 V AC for 1 minute | ||
Internal Current Consumption | 0.10 A | ||
Weight | 0.13 kg |
Input Specifications (Sink Type) | Input Method | Dynamic scan method | |
---|---|---|---|
Number of Inputs | 16 points / 128 points (16 × 8) (Output 8 points for scan) | ||
Insulation Method | Opto-isolator insulation | ||
Rated Input Voltage | 24 V DC (+20%/-15%, ripple ratio within 5%) | ||
Rated Input Current | Approx. 4 mA | ||
Input Derating | (External input/output unit [Negative common input / Source type output] [for GOT2000 Series/GOT1000 Series] refer to instruction manual.) | ||
ON Voltage / ON Current | 15 V DC or more / 2 mA or more | ||
OFF Voltage / OFF Current | 4 V DC or less / 1 mA or less | ||
Input Resistance | Approx. 5.6 KΩ | ||
Response Time | ON → OFF | 0.4 ms or less (24 V DC) | |
OFF → ON | 0.4 ms or less (24 V DC) | ||
Common Method | 16 points 1 common (common terminal: 0 V (Pin number 26 to 29)) | ||
Dynamic Scan Cycle | 13.3 ms | ||
Output Specifications (Source Type) | Output Method | Direct output | |
Number of Outputs | 16 points + 1 point (RUN output) | ||
Insulation Method | Opto-isolator insulation | ||
Rated Load Voltage | 24 V DC (+20%/-15%) | ||
Max Load Current | 0.1 A / 1 point | ||
Maximum Inrush Current | 0.7 A 10 ms or less | ||
Leakage Current When OFF | 0.1 mA or less | ||
Maximum Voltage Drop When ON | 0.2 V DC (Max.) 0.1 A | ||
Protection Function | Available (Overload protection function, overheat protection function) | ||
Response Time | ON → OFF | 1 ms or less (resistant load) | |
OFF → ON | 1 ms or less | ||
Common Method | 16 points 1 common (common terminal: 24 V (Pin number 1 to 4)) | ||
Surge Suppressor | Zener diode |
Part Number |
---|
GT15-DIO |
GT15-DIOR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Input method | Output Method |
---|---|---|---|---|---|---|---|---|
฿ 11,910.00 ฿ 7,940.40 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | An External Input/Output Unit | Positive Common | Sink | ||
฿ 11,910.00 ฿ 7,940.40 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | - | Negative Common | Source |
Loading...
Compatible Model | GT15 / GT16 | Connector 1 | 50P connector | Number Of Inputs(Point) | 128 |
---|---|---|---|---|---|
Number of Outputs(Point) | 16 | Power Supply Voltage(V) | DC24 | Current Consumption(mA) | 100 |
Overview | A maximum of 128 point input and 16 point output |
How can we improve?
How can we improve?