(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Graphic Operation Terminal CF card.
[Features]
· For transferring the OS and project data and expansion of functions.
· Recorded video data and files can be stored when the GT27-MMR-Z Type Multimedia Unit is installed.
· Flash ROM.
[Applications]
· GOT memory card.
Once installed in the GOT, the CF card lets you transfer OS and project data and extend functions.
When the GT27-MMR-Z type multimedia unit is installed, the recorded image data and video files can be saved.
Product Name | Type Name | Specifications | Supported Models | ||||||
---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | ||||
Memory card | CF card | GT05-MEM-128MC | Flash ROM 128 MB | ● | ● | - | ● | ● *1*2 | - |
GT05-MEM-256MC | Flash ROM 256 MB | ● | ● | - | ● | ● *1*2 | - | ||
GT05-MEM-512MC | Flash ROM 512 MB | ● | ● | - | ● | ● *1*2 | - | ||
GT05-MEM-1GC | Flash ROM 1 GB | ● | ● | - | ● | ● *1*2 | - | ||
GT05-MEM-2GC | Flash ROM 2 GB | ● | ● | - | ● | ● *1*2 | - | ||
GT05-MEM-4GC | Flash ROM 4 GB | ● | - | - | - | ● *2 | - | ||
GT05-MEM-8GC | Flash ROM 8 GB | ● | - | - | - | ● *2 | - | ||
GT05-MEM-16GC | Flash ROM 16 GB | ● | - | - | - | ● *2 | - |
Part Number |
---|
GT05-MEM-1GC |
GT05-MEM-2GC |
GT05-MEM-4GC |
GT05-MEM-8GC |
GT05-MEM-16GC |
GT05-MEM-128MC |
GT05-MEM-256MC |
GT05-MEM-512MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compatible Model | Memory capacity |
---|---|---|---|---|---|---|---|---|
฿ 9,958.00 ฿ 6,639.00 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | Memory Card | GT27 (GT27-MMR-Z when Installed), GT16, GT15, GT11, GT16 Handy GOT, GT11 Handy GOT | 1GB | ||
฿ 13,243.00 ฿ 8,829.11 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | Memory Card | GT27 (GT27-MMR-Z when Installed), GT16, GT15, GT11, GT16 Handy GOT, GT11 Handy GOT | 2GB | ||
฿ 19,917.00 ฿ 13,278.66 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | - | GT27 (GT27-MMR-Z when Installed), GT16, GT16 Handy GOT | 4GB | ||
฿ 26,488.00 ฿ 17,659.55 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | - | GT27 (GT27-MMR-Z when Installed), GT16, GT16 Handy GOT | 8GB | ||
฿ 39,732.00 ฿ 26,489.32 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | - | GT27 (GT27-MMR-Z when Installed), GT16, GT16 Handy GOT | 16GB | ||
฿ 4,210.00 ฿ 3,608.39 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | Same day | Memory Card | GT27 (GT27-MMR-Z when Installed), GT16, GT15, GT11, GT16 Handy GOT, GT11 Handy GOT | 128MB | ||
฿ 5,030.00 ฿ 4,311.21 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | Memory Card | GT27 (GT27-MMR-Z when Installed), GT16, GT15, GT11, GT16 Handy GOT, GT11 Handy GOT | 256MB | ||
฿ 6,673.00 ฿ 5,720.10 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | Memory Card | GT27 (GT27-MMR-Z when Installed), GT16, GT15, GT11, GT16 Handy GOT, GT11 Handy GOT | 512MB |
Loading...
Life | 300,000 Cycles |
---|
How can we improve?
How can we improve?