(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Graphic Operation Terminal protective sheet.
[Features]
· Lineup includes the clear type, antiglare type, etc.
[Applications]
· GOT screen can be protected.
Product Name | Type Name | Specifications | Supported Models | ||||||
---|---|---|---|---|---|---|---|---|---|
GT16 | GT15 | GT14 | GT11 | Handy GOT | GT10 | ||||
Protective Sheet | GT16-90PSCB | 15-inch Protective Sheet (for GT16) | Clear 5 sheets | ● | - | - | - | - | - |
GT16-90PSGB | Anti-glare 5 sheets | ● | - | - | - | - | - | ||
GT16-90PSCW | Clear (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-90PSGW | Anti-glare (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-80PSCB | 12.1-inch Protective Sheet (for GT16) | Clear 5 sheets | ● | - | - | - | - | - | |
GT16-80PSGB | Anti-glare 5 sheets | ● | - | - | - | - | - | ||
GT16-80PSCW | Clear (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-80PSGW | Anti-glare (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-70PSCB | 10.4-inch protective sheet (for GT16) | Clear 5 sheets | ● | - | - | - | - | - | |
GT16-70PSGB | Anti-glare 5 sheets | ● | - | - | - | - | - | ||
GT16-70PSCW | Clear (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-70PSGW | Anti-glare (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-60PSCB | 8.4-inch protective sheet (for GT16) | Clear 5 sheets | ● | - | - | - | - | - | |
GT16-60PSGB | Anti-glare 5 sheets | ● | - | - | - | - | - | ||
GT16-60PSCW | Clear (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16-60PSGW | Anti-glare (white border) 5 sheets | ● | - | - | - | - | - | ||
GT16H-60PSC | 6.5-inch protective sheet (for GT16 Handy GOT) | Clear 5 sheets | - | - | - | - | ● | - |
Part Number |
---|
GT16H-60PSC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,643.00 ฿ 1,408.54 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) |
Loading...
Type | Protective Sheet | Size(Type) | 6.5 | Surface Treatment | Clear |
---|---|---|---|---|---|
Frame Color | NA | Compatible Model | Handy GOT (GT16) | Specifications | Standard Type |
Please check the type/dimensions/specifications of the part GT16H-60PSC in the GOT1000 Protection Sheet series.
How can we improve?
How can we improve?