(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A guard cover for the emergency stop switch
Product image of GT16H-60ESCOV
(Unit: mm)
GT16H-60ESCOV dimensional drawing
Series | GOT1000 |
---|---|
Type | Guard cover for the emergency stop switch |
Product Type Name | GT16H-60ESCOV |
Supported Models | For GT2506 Handy GOT and GT16 Handy GOT |
Part Number |
---|
GT16H-60ESCOV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 617.00 ฿ 528.58 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) |
Loading...
Type | Other | Compatible Model | Handy GOT (GT16) | Specifications | For Preventing Incorrect Operation |
---|
Please check the type/dimensions/specifications of the part GT16H-60ESCOV in the GOT1000 Emergency Stop Switch Guard Cover series.
How can we improve?
How can we improve?