(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil-resistant Cover for GOT1000 Series.
[Features]
·A cover that improves the waterproof function, oil resistance, and chemical resistance performance by covering the GOT main unit.
Series | GOT1000 | |||
---|---|---|---|---|
Type | Oil-resistant Cover | |||
Product Type Name | GT05-90PCO | GT05-80PCO | GT05-70PCO | GT05-60PCO |
Supported Models | GT1695M, GT1595 | GT1685M, GT1585(V) | GT167□, GT157□ | GT166□, GT156□ |
Environmental Protection Structure | IP67F(JEM1030) | |||
Material | Cover part: nitrile rubber; Display: PET sheet | |||
Weight | 0.310 kg | 0.195 kg | 0.185 kg | 0.135 kg |
Part Number |
---|
GT05-50PCO |
GT10-20PCO |
GT10-30PCO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Type) | Compatible Model | Note |
---|---|---|---|---|---|---|---|---|
฿ 3,388.00 ฿ 2,904.19 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 51 Day(s) | 5.7 | GT2105, GT1555, GT1550, GT1455, GT1450, GT1155, GT1150, GT105□ | Compatible Types: Except Handy GOT | ||
฿ 2,259.00 ฿ 1,935.74 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | 3.8/3.7 | GT10 / GT21 | - | ||
฿ 2,567.00 ฿ 2,199.92 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | 29 Day(s) | 4.5 | GT10 / GT21 | - |
Loading...
Type | An Oil-Resistant Cover | Protective structure: IP67f | Corresponds To |
---|
How can we improve?
How can we improve?