(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GOT1000 Battery.
[Features]
· Stores clock data, alarm history, recipe data, etc. to the SRAM memory.
· Used to retain data when GOT is powered off.
[Applications]
· Battery to back up clock data, alarm history and recipe data (for replacement).
Battery for saving the clock data, alarm history, recipe data, etc., to the SRAM memory.
Series | GOT2000/GOT1000 |
---|---|
Type | Battery |
Product Type Name | GT11-50BAT |
Applicable Standards | UL/cUL, CL I, Div2 (compliant in a state embedded in the GOT main body), CE (EMC) (compliant in a state embedded in the GOT main body), CE (LVD) (compliant in a state embedded in the GOT main body), ATEX (compliant in a state embedded in the GOT main body), KCs (compliant in a state embedded in the GOT main body), ABS, BV, DNV GL, LR, NK, RINA |
Supported Models | GT27, GT25, GT25 Wide, GT2105, GT2104, GT1655, GT14, GT11, GT14 Handy GOT, GT11 Handy GOT, GT105□, GT104□, GT1030 (The GT2104 does not support the system status log data backup function.) |
Applications | For backing up the clock data, alarm history and recipe data in the SRAM memory |
Lifespan | Estimated battery life: 5 years (ambient temperature: 25°C) |
Battery used for retaining data when the GOT power is turned off.
Series | GOT1000 |
---|---|
Type | Battery |
Product Type Name | GT15-BAT |
Applicable Standards | UL/cUL, CE (EMC) (compliant in a state embedded in the GOT main body), CE (LVD) (compliant in a state embedded in the GOT main body), ABS, BV, DNV GL, LR, NK, RINA |
Supported Models | GT1695, GT1685, GT167□, GT166□, GT15, GT16 Handy GOT |
Type | Lithium manganese dioxide primary battery |
Initial Voltage | 3.0 V |
Nominal Current Capacity | 1800 mAh |
Shelf Life | Approx. 5 years (ambient operating temperature 25°C) |
Total Power Outage Time | Refer to "GT16 Main Body Instruction Manual" or "GT15 Main Body Instruction Manual.") |
Lithium Content | 0.49 g |
Applications | For backing up the clock data and maintenance timing notification data |
Part Number |
---|
GT11-50BAT |
GT15-BAT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Note |
---|---|---|---|---|---|---|---|
฿ 1,458.00 ฿ 1,249.94 | DISPLAYOPTION/ACCESSORIES | 1 Piece(s) | Same day | GT27, GT25, GT2105, GT2104, GT1655, GT14, GT11, GT14 Handy GOT, GT11 Handy GOT, GT105□, GT104□, GT1030 | (The GT2104 does not support system state log data back-up functions.) | ||
฿ 1,335.00 ฿ 1,144.23 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | GT1695, GT1685, GT167□, GT166□, GT15, GT16, Handy GOT | - |
Loading...
Type | A Battery |
---|
How can we improve?
How can we improve?