(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses IP65 / aluminum diecast box with water jet proof.
[Features]
▪ IP65/blowout-proof aluminum die-cast box.
- Uses a TW series ⌀22 control unit with a space-saving design.
- IDEC/TW series ⌀22 control box.
- A variety of standard products with preset mounting unit specifications (contact configuration, voltage, color, nameplates, etc.) are available, from one-point boxes to four-point boxes.
- Combination configurations that are freely selectable from the TW series to match the target application are also possible.
Part Number |
---|
AGAW211Y |
AGAW212Y |
AGAW313Y |
AGAW314Y |
AGAW514Y |
AGAW515Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,661.67 ฿ 1,878.61 | CONTROL CONSOLE | 1 Piece(s) | Same day | 181 | 1 pc. | φ 22.2 | Not applicable | ||
฿ 2,661.67 ฿ 1,955.53 | CONTROL CONSOLE | 1 Piece(s) | Same day | 181 | 2 pcs. | φ 22.2 | 50 | ||
฿ 3,028.34 ฿ 2,137.40 | CONTROL CONSOLE | 1 Piece(s) | Same day | 231 | 3 pcs. | φ 22.2 | 50 | ||
฿ 3,473.34 ฿ 2,451.48 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 231 | 4 pcs. | φ 22.2 | 36 | ||
฿ 4,041.67 ฿ 3,003.36 | CONTROL CONSOLE | 1 Piece(s) | Same day | 335 | 4 pcs. | φ22.3 | 50 | ||
฿ 4,041.67 ฿ 2,852.61 | CONTROL CONSOLE | 1 Piece(s) | Same day | 335 | 5 pcs. | φ22.3 | 50 |
Loading...
Dimension width W(mm) | 86 | Dimension depth D(mm) | 82 | Material | Aluminum Die Casting |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Circuit Board | Installation | Not Specified |
Features | NA | Color | 5Y7/1 semi-gloss | Specifications | Designated mounting unit |
Mounting unit | Must be specified | Unit nameplate lettering | No nameplate |
How can we improve?
How can we improve?