C-Type 16-mm Rail (IAS)

Caution
Product Description
The compatible rail of RT and RTW series, TOGI’s original products, and aluminum rail with the mounting width of 16 mm.
[Features]
· The compatible rail of RT and RTW series, TOGI’s original products, and aluminum rail with the mounting width of 16 mm.
· There are 2 types, IAS type and DIS type, and these can be selected according to the usage.
· For example, the IAS type should be used when restricting the width size or the DIS type should be selected when various DIN rails (35 mm in width) support devices are used together.
16-mm Rail (IAS), C Type

Product picture of 16-mm Rail (IAS), C Type

Specifications

Dimensional drawing

IAS Type
| Type | A | B | C | Toal Length |
|---|---|---|---|---|
| IAS4 | 4.5 | 13 | 7 | 1000 mm as well as 2000 mm |
| IAS5 | 5.5 | 13 | 7 |