(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MELSEC-F Series input/output cable.
[Features]
· Product lineup includes cables for general purpose, terminal blocks, and terminal block conversion units.
· Cable length: 1.5 m, 3.0 m, 5.0 m.
[Applications]
· Input/output connection cable.
Terminal block input/output cable.
Ribbon cable (with tube) with 20-pin connectors at both ends.
FX-16E-150CAB: 1.5 m
FX-16E-300CAB: 3.0 m
FX-16E-500CAB: 5.0 m
Terminal block input/output cable.
Round multi-core cable with 20-pin connectors at both ends.
FX-16E-150CAB-R: 1.5 m
FX-16E-300CAB-R: 3.0 m
FX-16E-500CAB-R: 5.0 m
General-purpose input/output cable.
20-pin connector attached to only one end of a discrete wire.
FX-16E-500CAB-S: 5.0 m
FX2NC-64ET-Compatible Terminal Block Input/Output Cable.
FX-32E-150CAB: 1.5 m
FX-32E-300CAB: 3.0 m
FX-32E-500CAB: 5.0 m
A6TBXY36 Type Connector / Terminal Block Conversion Unit Input/Output Cable.
FX-A32E-150CAB: 1.5 m
FX-A32E-300CAB: 3.0 m
FX-A32E-500CAB: 5.0 m
Part Number |
---|
FX-16E-150CAB |
FX-16E-150CAB-R |
FX-16E-300CAB |
FX-16E-300CAB-R |
FX-16E-500CAB |
FX-16E-500CAB-R |
FX-16E-500CAB-S |
FX-32E-150CAB |
FX-32E-300CAB |
FX-32E-500CAB |
FX-A32E-150CAB |
FX-A32E-300CAB |
FX-A32E-500CAB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Applicable Series | Cable Length (m) | Connector 1 | Connector 2 | Cable Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,232.00 ฿ 1,055.70 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 1.5 | 20-pin | 20-pin | Flat (with tube) | Input cable (1.5 m) for terminal block 20 pin connector attached to both ends of bracket cable (with tube) | ||
฿ 1,437.00 ฿ 1,231.37 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 1.5 | 20-pin | 20-pin | Circular multi-core | Input cable (1.5m) for terminal block 20 pin connector attached to both ends of round multi-core cable | ||
฿ 1,437.00 ฿ 1,231.37 | OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 3 | 20-pin | 20-pin | Flat (with tube) | Input cable (3m) for terminal block 20 pin connector attached to both ends of bracket cable (with tube) | ||
฿ 1,540.00 ฿ 1,319.93 | OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 3 | 20-pin | 20-pin | Circular multi-core | Input cable (3 m) for terminal block 20 pin connector attached to both ends of round multi-core cable | ||
฿ 1,950.00 ฿ 1,671.35 | OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 5 | 20-pin | 20-pin | Flat (with tube) | Input cable (5m) for terminal block 20 pin connector attached to both ends of bracket cable (with tube) | ||
฿ 2,053.00 ฿ 1,760.04 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | For terminal block | FX3CG / FX3G / FX3U / FX3UC | 5 | 20-pin | 20-pin | Circular multi-core | Input cable (5m) for terminal block 20 pin connector attached to both ends of round multi-core cable | ||
฿ 4,928.00 ฿ 4,224.28 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | For general purpose input/output | FX3CG / FX3G / FX3U / FX3UC | 5 | 20-pin | Discrete Wire | - | 20-pin connector attached only to one side of the general purpose input/output cable (5 m) discrete wire | ||
฿ 1,540.00 ฿ 1,319.93 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | For terminal block | FX3CG / FX3UC | 1.5 | 40-pin | 20-pin x 2 | Flat (with tube) | Input/Output cable (1.5m) for FX2NC-64ET-compatible terminal block | ||
฿ 1,643.00 ฿ 1,408.54 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | For terminal block | FX3CG / FX3UC | 3 | 40-pin | 20-pin x 2 | Flat (with tube) | Input/Output cable (3m) for FX2NC-64ET-compatible terminal block | ||
฿ 2,258.00 ฿ 1,935.78 | OPTION/ACCESSORIES | 1 Piece(s) | 79 Day(s) | For terminal block | FX3CG / FX3UC | 5 | 40-pin | 20-pin x 2 | Flat (with tube) | Input/Output cable (5m) for FX2NC-64ET-compatible terminal block | ||
฿ 1,540.00 ฿ 1,319.93 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | For connector and terminal block conversion unit | FX3CG / FX3G / FX3U / FX3UC | 1.5 | - | - | - | A6TBXY36 type connector / Input/output cable for terminal block conversion unit (1.5m) | ||
฿ 1,643.00 ฿ 1,408.54 | OPTION/ACCESSORIES | 1 Piece(s) | 79 Day(s) | For connector and terminal block conversion unit | FX3CG / FX3G / FX3U / FX3UC | 3 | - | - | - | A6TBXY36 type connector / Input/output cable for terminal block conversion unit (3m) | ||
฿ 2,258.00 ฿ 1,935.78 | OPTION/ACCESSORIES | 1 Piece(s) | 79 Day(s) | For connector and terminal block conversion unit | FX3CG / FX3G / FX3U / FX3UC | 5 | - | - | - | Input/output cable (5 m) for A6TBXY 36 connector and terminal block conversion unit |
Loading...
How can we improve?
How can we improve?