1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MELSEC-F Series Expansion Extension Connector Cable

MELSEC-F Series Expansion Extension Connector Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,027.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

MELSEC-F Series expansion extension cable.
[Features]
· Only 1 cable can be used in a single system.
· To extend expansion blocks or special blocks, use together with an FX2N-CNV-BC type connector conversion adapter.
· Note that standard connection cables are included with or built into all expansion devices.
· Cable length: 30 cm (FX0N-30EC), 65 cm (FX0N-65EC).
[Applications]
· Used for extending expansion units.

Expansion Extension Cable Features

A cable for extending expansion units. Only one cable can be used in a single system.
To extend expansion blocks or special blocks, use together with an FX2N-CNV-BC type connector conversion adapter.
Note that standard connection cables are included with or built into all expansion devices.

Expansion Extension Cable Length

FX0N-30EC: 30 cm
FX0N-65EC: 65 cm

Expansion Extension Cable Connection Methods

Connection diagram

Connection diagram

Part Number
FX0N-30ECSALE
FX0N-65ECSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Note

฿ 1,027.00

฿ 880.04

OPTION/ACCESSORIES 1 Piece(s) Same day 0.3Expansion block, extension cable (0.3 m) for expansion unit

฿ 1,232.00

฿ 1,055.70

OPTION/ACCESSORIES 1 Piece(s) Same day 0.65Expansion block, extension cable (0.65m) for expansion unit

Loading...

  1. 1
 

Basic Information

Applicable Series FX3G / FX3U / FX3UC / FX3GC