(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS-422 cable for MELSEC-F Series sequencer.
[Features]
· For connection to RS-422 devices such as A6GPP and A7PHP.
· Can be used with FX-232AW / AWC / AWC-H to transfer programs.
[Applications]
· Suitable for device connection and program transfer.
Type Name | Specifications | FX1S | FX3G | FX3GC | FX3U | FX3UC | |
---|---|---|---|---|---|---|---|
FX-422CAB0 | 1.5 m | For connection between FX0S, FX1S, FX0N, FX1N, FX2N, FX3G, FX3U, FX1NC, FX2NC, FX3GC, FX3UC sequencers and FX-232AWC-H | ✓ | ✓ | ✓ | ✓ | ✓ |
FX-422CAB | 0.3 m | For connection between FX1, FX2, FX2C, A sequencers and FX-232AW/AWC/AWC-H | × | × | × | × | × |
FX-422CAB-150 | 1.5 m | For connection between FX1, FX2, FX2C, A sequencers and FX-232AW/AWC/AWC-H | × | × | × | × | × |
FX-422AW0 | 1.5 m | For connection to RS-422 devices such as A6GPP and A7PHP (for insulation). Cannot be used with a PC | ✓ | × | × | × | × |
Part Number |
---|
FX-422CAB |
FX-422CAB0 |
FX-422CAB-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Series | Cable Length (m) | Connector 2 | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 4,107.00 ฿ 3,520.11 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | FX1 / FX2 / FX2C | 0.3 | D-SUB 25Pin male | Program transfer can be performed by combining with a PC RS-422 sequencer connection cable (0.3m) FX-232AW/AWC/AWC-H | ||
฿ 4,312.00 ฿ 3,695.82 | OPTION/ACCESSORIES | 1 Piece(s) | 36 Day(s) | FX0N / FX0S / FX1N / FX1NC / FX1S / FX2N / FX2NC / FX3G / FX3GC / FX3S / FX3U / FX3UC | 1.5 | Mini DIN 8-Pin male | Program transfer can be performed by combining with a PC RS-422 sequencer connection cable (1.5 m) FX-232AW/AWC/AWC-H | ||
฿ 4,312.00 ฿ 3,695.82 | OPTION/ACCESSORIES | 1 Piece(s) | 79 Day(s) | FX1 / FX2 / FX2C | 1.5 | D-SUB 25Pin male | Program transfer can be performed by combining with a PC RS-422 sequencer connection cable (1.5 m) FX-232AW/AWC/AWC-H |
Loading...
Communication Method | RS-422 | Connector 1 | D-SUB 25Pin male |
---|
How can we improve?
How can we improve?