(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Flexibility.
·Oil resistance.
·UL/cUL standard cable.
[Applications]
·Wiring to the control circuit of the machine tool.
·Wiring in an oily environment.
·Please refer to the following for shielded products.
UL AWM 2936/2576/2937/2935
Part Number | KVC-36 | ||
---|---|---|---|
0.2 mm^2 | 0.3 mm^2 | 0.5 mm^2 | |
Conductor | Tin plated soft stranded copper wire | Annealed copper assembly line | |
Insulator | 105°C heat resistant vinyl mixture | ||
Conductor stranding | Twisted pair | — | |
Pair strand | Strands of twisted pair in circular form | Wire cores twisted into a circular shape | |
Tape | For 4 cores (2P) or more, tapes are wrapped in layers | For 5 cores or more, tapes are wrapped in layers | |
Shield | — | ||
Sheath | Oil and heat resistant vinyl (Black) |
Cable Type | UL/cUL | |||
---|---|---|---|---|
Compatible size | 2, 3 × 0.1 to 0.3 mm^2 | 4 to 64 × 0.1 to 0.3 mm^2 | 2 to 4 × 0.5 mm^2 | 5 to 60 × 0.5 mm^2 |
Rated Voltage | 150 V | 300 V | ||
Rated temperature | 80°C | |||
Test voltage | 1,500 V AC, 1 minute | 2,000 V AC, 1 minute | ||
Flame Retardancy | FT2 | VW-1, FT1 | ||
Compatible standard | UL AWM style 2936 CSA C22.2 No.210 | UL AWM style 2576 CSA C22.2 No.210 | UL AWM style 2937 CSA C22.2 No.210 | UL AWM style 2935 CSA C22.2 No.210 |
* Since the Electrical Appliances and Materials Safety Act of Japan does not apply to KVC-36, please use it for weak current collection circuits such as signal and communication circuits.
Conductor | Insulation | Number of Contacts | Sheath outer diameter (approx. mm) | Approximate weight (kg/km) | Electrical characteristics | |||
---|---|---|---|---|---|---|---|---|
Nominal cross-sectional area | Outer Diameter (Approx. mm) 〈Configuration〉 | Outer Diameter (Approx. mm) | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation resistance 20°C (M Ω km) | |||
0.2 mm^2 [25AWG] | 0.54 [7/0.18] | 1.05 | 2 (1P) | 3.1 | 13 | 5 | 113 or less | 50 or more |
3 | 3.3 | 16 | 4 | |||||
4 (2P) | 5.2 | 27 | 4 | |||||
5 (2P+1) | 5.3 | 29 | 4 | |||||
6 (3P) | 5.4 | 35 | 4 | |||||
7 (3P+1) | 5.5 | 35 | 3 | |||||
8 (4P) | 5.9 | 40 | 3 | |||||
10 (5P) | 6.3 | 50 | 3 | |||||
12 (6P) | 7.0 | 55 | 3 | |||||
14 (7P) | 7.2 | 60 | 3 | |||||
15 (7P+1) | 7.3 | 65 | 3 | |||||
16 (8P) | 7.7 | 70 | 3 | |||||
20 (10P) | 8.5 | 85 | 2 | |||||
24 (12P) | 8.9 | 95 | 2 | |||||
30 (15P) | 9.7 | 115 | 2 | |||||
36 (18P) | 10.5 | 135 | 2 | |||||
40 (20P) | 11.0 | 145 | 2 | |||||
50 (25P) | 12.5 | 175 | 2 | |||||
60 (30P) | 13.5 | 205 | 2 | |||||
64 (32P) | 13.5 | 215 | 2 | |||||
0.3 mm^2 [23AWG] | 0.7 [12/0.18] | 1.3 | 2 (1P) | 3.7 | 20 | 7 | 62.3 or less | 50 or more |
3 | 4.0 | 25 | 6 | |||||
4 (2P) | 5.7 | 35 | 6 | |||||
5 (2P+1) | 5.9 | 40 | 5 | |||||
6 (3P) | 6.6 | 50 | 5 | |||||
7 (3P+1) | 6.7 | 55 | 5 | |||||
8 (4P) | 7.3 | 65 | 5 | |||||
10 (5P) | 8.0 | 75 | 4 | |||||
12 (6P) | 8.8 | 90 | 4 | |||||
14 (7P) | 8.9 | 95 | 4 | |||||
15 (7P+1) | 9.0 | 100 | 4 | |||||
16 (8P) | 9.5 | 110 | 4 | |||||
20 (10P) | 11.0 | 140 | 4 | |||||
24 (12P) | 11.5 | 155 | 3 | |||||
30 (15P) | 12.5 | 185 | 3 | |||||
36 (18P) | 13.5 | 220 | 3 | |||||
40 (20P) | 14.0 | 235 | 3 | |||||
50 (25P) | 15.5 | 295 | 3 | |||||
60 (30P) | 16.5 | 340 | 2 | |||||
64 (32P) | 17.0 | 360 | 2 | |||||
0.5 mm^2 [20AWG] | 0.95 [22/0.18] | 1.65 | 2 | 4.8 | 28 | 10 | 34.3 or less | 50 or more |
3 | 5.1 | 40 | 9 | |||||
4 | 5.5 | 45 | 8 | |||||
5 | 6.5 | 65 | 7 | |||||
6 | 7.2 | 75 | 7 | |||||
7 | 7.2 | 80 | 7 | |||||
8 | 7.7 | 90 | 6 | |||||
10 | 8.8 | 115 | 6 | |||||
12 | 9.1 | 125 | 6 | |||||
14 | 9.5 | 140 | 5 | |||||
15 | 9.7 | 150 | 5 | |||||
16 | 10.0 | 160 | 5 | |||||
20 | 11.0 | 195 | 5 | |||||
24 | 12.5 | 235 | 5 | |||||
25 | 12.5 | 240 | 4 | |||||
26 | 12.5 | 250 | 4 | |||||
30 | 13.0 | 280 | 4 | |||||
40 | 15.0 | 365 | 4 | |||||
50 | 16.5 | 445 | 4 | |||||
60 | 17.5 | 530 | 3 |
* The flame retardant level varies depending on the size. See "flame retardancy" in the technical data.
Ambient temperature (°C) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Current reduction factor | 1.00 | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.36 | 0.26 |
■0.2, 0.3 mm^2
■0.5 mm^2
No. of Wire Cores | Wire core identification method |
---|---|
12 cores or less | Insulator coloring method (black, white, red, green, yellow, brown, blue, ash, orange, purple, peach, young grass in that order) |
13 cores or more | Numbering No. method (continuous display of 1, 2, 3, 4 on the surface of the white insulator) |
Part Number |
---|
KVC-36 10(5P)X0.3SQ-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,067.31 | CABLE | 1 Piece(s) | Same day |
Loading...
Overall Length(m) | 100 | Conductor Cross Section(mm2) | 0.3 | AWG size(AWG) | 23 |
---|---|---|---|---|---|
Number Of Cores(Core) | 10 | Logarithm | 5P | Finished outer diameter(mm) | 8 |
Rated Voltage | For Low Current Circuits | Shield | NA | Properties | Oil Resistance |
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | For Signals | Other Properties | Flexibility |
Please check the type/dimensions/specifications of the part KVC-36 10(5P)X0.3SQ-100 in the KVC36 UL Standard series.
How can we improve?
How can we improve?