MELSEC-Q Series Sequencer Replacement Battery

Brand :
MITSUBISHI
Caution
Product Description
Q series sequencer replacement battery.
[Features]
· Battery life in storage: 5 years with actual performance (room temperature).
[Applications]
· Ideal for retaining program memory, standard RAM and latching devices during a power outage.
Q170M Motion Controller Battery Specifications
| Type | Lithium manganese dioxide primary battery |
|---|---|
| Initial Voltage | 3.0 V |
| Nominal Current Capacity | 1,800 mAh |
| Battery Lifespan When Stored | 5 years with actual performance (normal temperature) |
| Lithium Content | 0.52 g |
| Applications | For power outage retention of program memory, standard RAM, and latching device |
Compliant standards: NK, ABS