MELSEC-AnS/QnAS Series Sequencer Replacement Battery

Caution
Product Description
A PLC-compatible replacement battery for sequencer components.
[Features]
· Lithium thionyl chloride primary battery.
· Replacement battery for MELSEC-AnS/QnAS Series.
[Applications]
· Ideal for IC-RAM memory backup and power outage holding function.
AnS/QnAS Series CPU Unit Option (Replacement) Battery Specifications
A6BAT
| Type | Lithium Thionyl Chloride Primary Battery |
|---|---|
| Initial Voltage | 3.6 V DC |
| Battery Life When Saved | 5 Years |
| Lithium Content | 0.48 g |
| Applications | IC-RAM Memory Backup And Power Outage Holding Functions |
A10BAT
| Type | Lithium Thionyl Chloride Primary Battery (Assembled Battery) | |
|---|---|---|
| Initial Voltage | 3.6 V DC | |
| Nominal Current Capacity | 13,600 mAh (1,700 mAh × 8 pcs.) | |
| Battery Life When Saved | 5 Years Real Use (Room Temperature) | |
| Applications | IC-RAM Memory Backup And Power Outage Holding Functions | |
| External Dimensions | Height (H) | 102 mm |
| Width (W) | 109.5 mm | |
| Depth (D) | 35 mm | |
Related Products
MELSEC-Q Series Sequencer CPU (Universal Model High-Speed Type)
Base calculation processing speed 1.9 nsec high-speed CPU
High speed processing reduces tact time