(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A temperature adjustment unit for the versatile MELSEC-Q series
Q62HLC image
Number of Analog Input/Output Points | 2 points (2 channels) | ||
---|---|---|---|
Analog Input Specifications | |||
Number of Input | 2 points (2 channels) | ||
Analog Input | See input characteristics and maximum resolution | ||
Digital Output | 16-bit signed binary | ||
Supported Thermocouple | K, J, T, S, R, N, E, B, PLII, W5Re/W26Re | ||
Input Characteristics, Resolution | Input Sensor Type | Input Range | Digital Output Value (Maximum Resolution) |
Thermocouple Input | K (-200 to 1,372°C) | -2,000 to 13,720 (0.1°C) | |
J (-200 to 1,200°C) | -2,000 to 12,000 (0.1°C) | ||
T (-200 to 400°C) | -2,000 to 4,000 (0.1°C) | ||
S (-50 to 1,768°C) | -500 to 17,680 (0.1°C) | ||
R (-50 to 1,768°C) | -500 to 17,680 (0.1°C) | ||
N (0 to 1,300°C) | 0 to 13,000 (0.1°C) | ||
E (-200 to 1,000°C) | -2,000 to 10,000 (0.1°C) | ||
B (0 to 1,800°C) | 0 to 18,000 (0.1°C) | ||
PLII (0 to 1,390°C) | 0 to 13,900 (0.1°C) | ||
W5Re/W26Re (0 to 2,300°C) | 0 to 23,000 (0.1°C) | ||
Microvoltage Input | 0 to 10 mV | 0 to 20,000 (0.5 μV) | |
0 to 100 mV | 0 to 20,000 (5 μV) | ||
-10 to 10 mV | -10,000 to 10,000 (1 μV) | ||
-100 to 100 mV | -10,000 to 10,000 (10 μA) | ||
Voltage Input | 0 to 1 V | 0 to 20,000 (0.05 mV) | |
1 to 5 V | 0 to 20,000 (0.2 mV) | ||
0 to 5 V | 0 to 20,000 (0.25 mV) | ||
0 to 10 V | 0 to 20,000 (0.5 mV) | ||
-1 to 1 V | -10,000 to 10,000 (0.1 mV) | ||
-5 to 5 V | -10,000 to 10,000 (0.5 mV) | ||
-10 to 10 V | -10,000 to 10,000 (1 mV) | ||
Current Input | 4 to 20 mA | 0 to 20,000 (0.8 μA) | |
0 to 20 mA | 0 to 20,000 (1 μA) | ||
Indication Accuracy | Ambient Temperature: 23±2°C | Thermocouple (K, J, T, E, PLII) | Lower than -100°C: ±1.0°C -100 or higher and lower than 500°C: ±0.5°C 500°C or higher: ±(indicated value × (0.1%) + 1 digit) |
Thermocouple (S, R, N, W5Re/W26Re) | -50 or higher and lower than 1,000°C: ±1.0°C 1,000°C or higher: ±(indicated value × (0.1%) + 1 digit) | ||
Thermocouple (B) | Lower than 400°C: ±70.0°C 400 or higher and lower than 1,000°C: ±1.0°C 1000°C or higher: ±(indicated value × (0.1%) + 1 digit) | ||
Microvoltage | Full scale × (±0.1%) | ||
Voltage | Full scale × (±0.1%) | ||
Current | Full scale × (±0.1%) | ||
Ambient Temperature: 0 to 55°C | Thermocouple (K, J, T, E, PLII) | Lower than -100°C: ±2.0°C -100 or higher and lower than 500°C: ±1.0°C 500°C or higher: ±(indicated value × (0.2%) + 1 digit) | |
Thermocouple (S, R, N, W5Re/W26Re) | -50 or higher and lower than 1,000°C: ±2.0°C 1,000°C or higher: ±(indicated value × (0.2%) + 1 digit) | ||
Thermocouple (B) | Lower than 400°C: ±140.0°C 400 or higher and lower than 1,000°C: ±2.0°C 1000°C or higher: ±(indicated value × (0.2%) + 1 digit) | ||
Microvoltage | Full scale × (±0.2%) | ||
Voltage | Full scale × (±0.2%) | ||
Current | Full scale × (±0.2%) | ||
Cold Contact Temperature Compensation Accuracy | Ambient Temperature: 23±2°C | ±0.5°C | |
Ambient Temperature: 0 to 55°C | ±1.0°C | ||
Sampling Cycle | 25 ms / 2 channels (constant regardless of the number of channels used) | ||
Absolute Maximum Input | Microvoltage | ±12 V | |
Voltage | ±15 V | ||
Current | ±30 mA | ||
Input Impedance | Thermocouple, microvoltage, voltage: 1 MΩ Current: 250 Ω | ||
Normal-Mode Removal Ratio | 60 dB or more (50/60 Hz) | ||
Common-Mode Removal Ratio | 120 dB or more (50/60 Hz) | ||
Input Filter | First-Order Lag Digital Filter | 0.0 to 100.0 s (0: input filter OFF) | |
Setting of Sensor Correction Value | Thermocouple: -500.0 to 500.0°C Microvoltage, voltage, current: -50.00 to 50.00% | ||
Operation in Case of Input Disconnection | Input | Input Range | Operation |
Thermocouple | All | Upscale | |
Microvoltage | All | Upscale | |
Voltage | 1 to 5 V | Downscale | |
0 to 1 V, -1 to 1 V, 0 to 5 V, -5 to 5 V, 0 to 10 V, -10 to 10 V | Display the value around 0 V | ||
Current | 4 to 20 mA | Downscale | |
0 to 20 mA | Display the value around 0 mA | ||
Analog Output Specifications | |||
Number of Outputs | 2 points (2 channels) | ||
Digital Input | 16-bit signed binary | ||
Analog Output | Current | ||
Output Characteristics | Digital input value: 0 to 1,000 (when using simple analog output: 0 to 4,000) Output range: 4 to 20 mA | ||
Maximum Resolution | 4 μA | ||
Output Accuracy | Ambient Temperature: 23±2°C | Full scale × (±0.2%) | |
Ambient Temperature: 0 to 55°C | Full scale × (±0.4%) | ||
Control Output Update Cycle | 25 ms / 2 channels (constant regardless of the number of channels used) | ||
Allowable Load Resistance | 600 Ω or less | ||
Output Impedance | 5 MΩ | ||
Common Specifications | |||
Control Method | Continuous proportional control | ||
PID Constant Range | PID Constant Setting | Setting by auto-tuning is possible | |
Proportional Band (P) | Thermocouple: 0.1 to full-scale °C Microvoltage, voltage, current: 0.1 to 1,000.0% | ||
Integral Time (I) | 0.0 to 3,276.7 s | ||
Derivative Time (D) | 0.0 to 3,276.7 s | ||
Target Value Setting Range | Thermocouple: Input range of the thermocouple used Microvoltage, voltage, current: configured input range | ||
Dead Zone Setting Range | Thermocouple: 0.0 to 100.0°C Microvoltage, voltage, current: 0.00 to 10.00% | ||
Time Accuracy | ±0.2% | ||
Insulation Method | Between input and earth, between input channels: transformer insulation | ||
Dielectric Strength | Between input and earth, between input channels: 500 V AC for 1 minute | ||
Insulation Resistance | Between input and earth, between input channels: 20 MΩ or more at 500 V DC | ||
External Wiring Connection Method | 18-point screw terminal block (M3 screw), FG terminal | ||
External Power Supply | Voltage | 24 V DC (+20/-15%, ripple, spike 500 mVp-p or less) | |
Current | 0.07 A (Inrush current: 0.2 A, 4 ms or less) | ||
Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
5 V DC Internal Current Consumption | 0.27 A | ||
External Dimensions | Height (H) | 98 mm | |
Width (W) | 27.4 mm | ||
Depth (D) | 112 mm | ||
Weight | 0.25 kg |
Part Number |
---|
Q62HLC |
Q64TCRTBWN |
Q64TCTTBWN |
Q64TCTTN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Input Points (Number of Input CH) | Input I/F (Input Target) | Number of Output Points (Number of Output Channels) | Connection Terminal | Representative Standard | Sampling Cycle (Temperature Control) | Channel-to-channel isolation | A/D conversion time | D/A conversion time | Terminal shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,117.00 ฿ 26,079.30 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | 2 | Other | 2 | - | CE / UL | 25ms/2ch | Insulation | 25ms/2ch | 25ms/2ch | 18-point terminal block | ||
฿ 29,055.00 ฿ 19,370.97 | PLC(EXPANSION UNIT) | 1 Piece(s) | 43 Day(s) | - | Temperature Measuring Resistor | - | Terminal Block | CE / UL / CUL | - | - | - | - | - | ||
฿ 29,055.00 ฿ 19,370.97 | PLC FUNCTION MODULE | 1 Piece(s) | 43 Day(s) | - | Thermocouple | - | Terminal Block | CE / UL / CUL | - | - | - | - | - | ||
฿ 22,382.00 ฿ 14,922.08 | PLCFUNCTIONMODULE | 1 Piece(s) | 6 Day(s) | - | Thermocouple | - | Terminal Block | CE / UL / CUL | - | - | - | - | - |
Loading...
Type | Temperature control |
---|
How can we improve?
How can we improve?