(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PLC (Control Units)

The PLC (control unit) is a PLC unit that performs safety switch connections, temperature input / adjustments, high-speed data acquisition, etc. The safety relay unit for non-contact safety switches is a product that can support up to safety category 4, where safety functions are always maintained even in the event of a system failure. The high-speed, high-accuracy, multi-channel temperature input unit can measure eight types of temperatures independently. The high-speed data collection unit can collect, save, and transfer various PLC data without a PC. Data of each unit can be collected only by setting the console. Ladder program creation is not required, improving workability. The data collected by each unit can be transferred in CSV format, making it suitable for analyzing the causes of equipment and equipment errors.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 6 Day(s) or Less
  • 29 Day(s) or Less
  • 38 Day(s) or Less
  • Others
30 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Temperature Adjustment Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Temperature Adjustment Unit

    MITSUBISHI

    A temperature adjustment unit for the versatile MELSEC-Q series
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-Q Series Temperature Input Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-Q Series Temperature Input Unit

    MITSUBISHI

    MELSEC-Q series temperature input unit.
    [Features]
    · Insulation analog unit ideal for process control.
    · Number of channels: 4 channels, 8 channels.
    [Applications]
    · For reading of temperature data.
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS Series Safety Relay Unit (for Q Series)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS Series Safety Relay Unit (for Q Series)

    MITSUBISHI

    A safety relay unit that is attached to MELSEC-Q series base units.
    From: ฿ 8,623.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series Temperature Sensor / Temperature Adjustment
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series Temperature Sensor / Temperature Adjustment

    MITSUBISHI

    MELSEC-F series analog input adapter for temperature sensor / temperature adjustment block.
    [Features]
    · A platinum resistance temperature sensor or a thermocouple temperature sensor can be connected.
    · Allows for input to 4 channels.
    [Applications]
    · Convenient for connecting and measuring with a temperature sensor.
    From: ฿ 15,708.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CC-Link Analog Input/Output (Temperature Input)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CC-Link Analog Input/Output (Temperature Input)

    MITSUBISHI

    Temperature input unit for an in-line field network CC-Link.
    [Features]
    · Screw / 2‑piece terminal block type.
    [Applications]
    · Convenient for equipment connection in a field network.
    From: ฿ 19,866.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    HR1S Type Safety Relay Module
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HR1S Type Safety Relay Module

    IDEC

    [Features]
    · Optimal for the safety circuits of safety switches or emergency stop button switches installed on machines that support CE markings.
    From: ฿ 29,341.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Temperature Adjustment Unit (MELSEC-Q Series)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Temperature Adjustment Unit (MELSEC-Q Series)

    MITSUBISHI

    A temperature adjustment unit for the versatile MELSEC-Q series
    From: ฿ 22,382.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ/CS series   ID sensor unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CJ/CS series ID sensor unit

    OMRON

    CJ/CS Series ID Sensor Unit
    From: ฿ 55,176.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-F Series High Speed Counter
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-F Series High Speed Counter

    MITSUBISHI

    A high speed counter for the micro sequencer MELSEC-F series
    From: ฿ 4,256.67
    Special Price
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CJ series temperature adjusting unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CJ series temperature adjusting unit

    OMRON

    CJ Series Temperature Adjustment Unit
    From: ฿ 23,622.00
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CS/CJ series high speed data collecting unit/data management middleware
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CS/CJ series high speed data collecting unit/data management middleware

    OMRON

    CS/CJ Series High Speed Data Collection Unit / Data Management Middleware
    From: ฿ 129,675.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    NX Series Temperature Control Unit NX-TC
    Until 31/03/2025
    NX Series Temperature Control Unit NX-TC
    NX Series Temperature Control Unit NX-TC

    Sale
    Until 31/03/2025

    NX Series Temperature Control Unit NX-TC

    OMRON

    NX series temperature control unit. It captures state changes by itself, optimizes control, and easily achieves both productivity and quality.
    From: ฿ 21,943.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CC-Link IE Field Network, Block Type Remote Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CC-Link IE Field Network, Block Type Remote Unit

    MITSUBISHI

    [CC-Link IE Field Network, Block Type Remote Unit]
    ・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
    ・ You can easily add the number of input/output points by connecting expansion units
    ・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
    ・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
    ・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened
    From: ฿ 19,917.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MICREX-SX Series Dummy Module

    MICREX-SX Series Dummy Module

    FUJI ELECTRIC

    [Features]
    · Can be used as a substitute for the expansion module when system expansions will be carried out in the future.
    · When an operating module breaks down while the system is already running, it can be used as a substitute for the faulty module and the system can be rebooted (though it will not substitute for the functions).
    From: ฿ 8,350.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CS1D series duplex unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CS1D series duplex unit

    OMRON

    OMRON PLC (control unit) CS1D series duplex unit.
    From: ฿ 72,975.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CS1D series I/O control unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CS1D series I/O control unit

    OMRON

    OMRON PLC (control unit) CS1D series I/O control unit.
    From: ฿ 34,825.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SafetyOne FS1A Type Safety Controller
    Until 31/03/2025

    Sale
    Until 31/03/2025

    SafetyOne FS1A Type Safety Controller

    IDEC

    [Features]
    ·Compatible with ISO13849-1PLe.
    ·Easy setting just by selecting the logic. No need to learn the program
    ·Reduction of total cost. Achieves simplification of system wiring
    From: ฿ 57,493.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zelio Logic Smart Relay Compact
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Zelio Logic Smart Relay Compact

    Schneider Electric

    Zelio logic smart relays are designed for use in small automated systems and are used in both industrial and commercial applications. The relays are supplied with 10 or 26 I/O depending on the model and can have up to 40 extended I/O.
    • LCD backlight display
    • DIN Rail or panel mounting
    • Incorporates real-time clock
    • 4 Analogue output channels
    • 10 ms cycle time
    • 10 years back-up (EEPROM memory)
    • Screw terminals
    • IP20 protection
    From: ฿ 12,333.33
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    FS1A safety controller
    Until 31/03/2025

    Sale
    Until 31/03/2025

    FS1A safety controller

    IDEC

    [Features]
    · No programs required.
    · Safety systems can easily be configured just by selecting a logic.
    · 8 patterns of safety circuit logics (FS1A-C11S type) are built-in.
    · Systems compatible with various machinery can be configured just by selecting a logic using the dip switches on the main body.
    · Compatible with various systems such as mode switching, partial stop, and overall stop.
    · A single unit can support various safety inputs, including from push button switches for emergency stop to safety light curtains.
    · Outputs to a monitor the state of safety outputs/inputs and SafetyOne error information.
    · SafetyOne is equipped with solenoid drive output.
    · It is possible to limit the number of PLC-side outputs.
    From: ฿ 57,493.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS Series Safety Relay Unit (for Expansion)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS Series Safety Relay Unit (for Expansion)

    MITSUBISHI

    A unit for expanding the number of safety inputs/outputs of the safety relay unit for the Q series and CC-Link.
    From: ฿ 8,522.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MELSEC-QS Series Safety Relay Unit (for CC-Link)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MELSEC-QS Series Safety Relay Unit (for CC-Link)

    MITSUBISHI

    A safety relay unit installable on CC-Link networks.
    From: ฿ 12,012.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    HR2S Type Safety Relay Module
    Until 31/12/2024

    Sale
    Until 31/12/2024

    HR2S Type Safety Relay Module

    IDEC

    [Features]
    · Easy to use thanks to its compact design and improved maintainability.
    · Corresponds to ENISO 13849-1 performance level, category 4.
    · Capable of safety switch connections in categories 2 and 3, and of light curtain connections in category 2 (Type2) and category 4 (Type4) (HR2S-301P type only).
    · The spring terminal employs a detachable type terminal block.
    · Detection of connection troubles by the connector cover mechanism.
    · A compact design with a width of 22.5 mm.
    · An auxiliary output (NC contacts) can be used for status check.
    · Verification by TÜV SÜD.
    From: ฿ 26,152.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pulse Catch Input Unit CJ1W-IDP01
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Pulse Catch Input Unit CJ1W-IDP01

    OMRON

    An input unit with a function to capture pulse inputs that are shorter than the PLC cycle time.
    From: ฿ 18,375.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ID sensor unit  CJ1W-V600C11 / V600C12
    Until 31/03/2025

    Sale
    Until 31/03/2025

    ID sensor unit CJ1W-V600C11 / V600C12

    OMRON

    ID Sensor Unit CJ1W-V600C11 / V600C12
    From: ฿ 63,508.00
    Special Price
    Days to Ship: day to ship 38 Day(s)
    day to ship 38 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zelio Logic Expansion Module, 24 V dc, 6xInput, 4xOutput Without Display
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Zelio Logic Expansion Module, 24 V dc, 6xInput, 4xOutput Without Display

    Schneider Electric

    "Schneider Electric now offers a new generation of expandable intelligent relays, offering substantial advantages in flexibility and functionality. Zelio Logic 2 Smart Relay is the optimum solution to control tasks such as automating small machines within industry, lighting, HVAC and access control within buildings.
    With the small footprint, simple programming, powerful control functions and the possibility of changing or modifying the program in case of changed application requirements, it offers great savings in space and price compared to other options.
    Choose between two new series - Compact and Modular. The Compact series is not expandable and is available with the following I/O block sizes: 10 I/O, 12 I/O and 20 I/O.
    The Modular series is available with 10 and 26 I/O basic units and is expandable up to 40 I/O with the latter. Apart from this flexibility both new series are programmable using FBD, ladder and Grafcet SFC programming languages.
    User friendly design for easy programming and operation, either directly from the module using the navigation buttons or via Windows based software.
    "
    From: ฿ 6,550.00
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Expansion Modules
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Digital Expansion Modules

    Schneider Electric

    Schneider Electric now offers a new generation of expandable intelligent relays, offering substantial advantages in flexibility and functionality. Zelio Logic 2 Smart Relay is the optimum solution to control tasks such as automating small machines within industry, lighting, HVAC and access control within buildings.
    With the small footprint, simple programming, powerful control functions and the possibility of changing or modifying the program in case of changed application requirements, it offers great savings in space and price compared to other options.
    Choose between two new series - Compact and Modular. The Compact series is not expandable and is available with the following I/O block sizes: 10 I/O, 12 I/O and 20 I/O.
    The Modular series is available with 10 and 26 I/O basic units and is expandable up to 40 I/O with the latter. Apart from this flexibility both new series are programmable using FBD, ladder and Grafcet SFC programming languages.
    User friendly design for easy programming and operation, either directly from the module using the navigation buttons or via Windows based software.
    I/O digital expansion modules all with relay outputs
    Powered by the base unit and should be chosen such that the supply voltage matches the base unit they will be used with
    Attach to the right hand end of modular smart relays
    Only one digital expansion module may be fitted to a base unit
    From: ฿ 8,916.67
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zelio Logic Logic Module, 24 V ac, 16xInput, 10xOutput With Display
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Zelio Logic Logic Module, 24 V ac, 16xInput, 10xOutput With Display

    Schneider Electric

    Schneider Electric now offers a new generation of expandable intelligent relays, offering substantial advantages in flexibility and functionality. Zelio Logic 2 Smart Relay is the optimum solution to control tasks such as automating small machines within industry, lighting, HVAC and access control within buildings.
    With the small footprint, simple programming, powerful control functions and the possibility of changing or modifying the program in case of changed application requirements, it offers great savings in space and price compared to other options.
    Choose between two new series - Compact and Modular. The Compact series is not expandable and is available with the following I/O block sizes: 10 I/O, 12 I/O and 20 I/O.
    The Modular series is available with 10 and 26 I/O basic units and is expandable up to 40 I/O with the latter. Apart from this flexibility both new series are programmable using FBD, ladder and Grafcet SFC programming languages.
    User friendly design for easy programming and operation, either directly from the module using the navigation buttons or via Windows based software.
    From: ฿ 20,666.67
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zelio Logic Smart Relay Modular
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Zelio Logic Smart Relay Modular

    Schneider Electric

    Zelio logic smart relays are designed for use in small automated systems and are used in both industrial and commercial applications. The relays are supplied with 10 or 26 I/O depending on the model and can have up to 40 extended I/O.
    • LCD backlight display
    • DIN Rail or panel mounting
    • Incorporates real time clock
    • 4 Analogue output channels
    • 10 ms cycle time
    • 10 years back-up (EEPROM memory)
    • Screw terminals
    • IP20 protection
    From: ฿ 20,666.67
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Zelio Logic 2 PLC CPU Computer Interface
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Zelio Logic 2 PLC CPU Computer Interface

    Schneider Electric

    Starter packs are a convenient, cost-effective way of evaluating the Zelio Logic programmable relay as they include everything you need to get you started. Contents: Zelio Logic 2 smart relay with relay outputs and real time clock, programming cable and software.
    Choice of supply/input voltages
    Choice of fixed and expandable I/O sizes
    SR3 products have a USB cable
    From: ฿ 19,500.00
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CC-Link IE Field Network, Block Type Remote Unit (Multi input)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CC-Link IE Field Network, Block Type Remote Unit (Multi input)

    MITSUBISHI

    [CC-Link IE Field Network, Block Type Remote Unit]
    ・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
    ・ You can easily add the number of input/output points by connecting expansion units
    ・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
    ・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
    ・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened
    From: ฿ 28,713.00
    Special Price
    Days to Ship: day to ship 86 Day(s)
    day to ship 86 Day(s)
Brand
Product Series
From
Days to Ship
Type
Number of Input Points (Number of Input CH)
Input I/F (Input Target)
Number of Output Points (Number of Output Channels)
Output I/F
Connection Terminal
Representative Standard
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Temperature Adjustment Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-Q Series Temperature Input Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS Series Safety Relay Unit (for Q Series)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series Temperature Sensor / Temperature Adjustment
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CC-Link Analog Input/Output (Temperature Input)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HR1S Type Safety Relay Module
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Temperature Adjustment Unit (MELSEC-Q Series)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CJ/CS series   ID sensor unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-F Series High Speed Counter
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CJ series temperature adjusting unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CS/CJ series high speed data collecting unit/data management middleware
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
NX Series Temperature Control Unit NX-TC
Until 31/03/2025
NX Series Temperature Control Unit NX-TC
NX Series Temperature Control Unit NX-TC
You can add up to 6 items per a category to the compare list.
Sale
CC-Link IE Field Network, Block Type Remote Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
MICREX-SX Series Dummy Module
You can add up to 6 items per a category to the compare list.
Sale
CS1D series duplex unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
CS1D series I/O control unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
SafetyOne FS1A Type Safety Controller
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Zelio Logic Smart Relay Compact
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
FS1A safety controller
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS Series Safety Relay Unit (for Expansion)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MELSEC-QS Series Safety Relay Unit (for CC-Link)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
HR2S Type Safety Relay Module
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Pulse Catch Input Unit CJ1W-IDP01
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
ID sensor unit  CJ1W-V600C11 / V600C12
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Zelio Logic Expansion Module, 24 V dc, 6xInput, 4xOutput Without Display
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Digital Expansion Modules
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Zelio Logic Logic Module, 24 V ac, 16xInput, 10xOutput With Display
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Zelio Logic Smart Relay Modular
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
Zelio Logic 2 PLC CPU Computer Interface
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
CC-Link IE Field Network, Block Type Remote Unit (Multi input)
Until 31/03/2025
Brand

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

MITSUBISHI

IDEC

MITSUBISHI

OMRON

MITSUBISHI

OMRON

OMRON

OMRON

MITSUBISHI

FUJI ELECTRIC

OMRON

OMRON

IDEC

Schneider Electric

IDEC

MITSUBISHI

MITSUBISHI

IDEC

OMRON

OMRON

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

MITSUBISHI

Product Series

MELSEC-Q Series Temperature Adjustment Unit

MELSEC-Q Series Temperature Input Unit

MELSEC-QS Series Safety Relay Unit (for Q Series)

MELSEC-F Series Temperature Sensor / Temperature Adjustment

CC-Link Analog Input/Output (Temperature Input)

HR1S Type Safety Relay Module

Temperature Adjustment Unit (MELSEC-Q Series)

CJ/CS series ID sensor unit

MELSEC-F Series High Speed Counter

CJ series temperature adjusting unit

CS/CJ series high speed data collecting unit/data management middleware

NX Series Temperature Control Unit NX-TC

CC-Link IE Field Network, Block Type Remote Unit

MICREX-SX Series Dummy Module

CS1D series duplex unit

CS1D series I/O control unit

SafetyOne FS1A Type Safety Controller

Zelio Logic Smart Relay Compact

FS1A safety controller

MELSEC-QS Series Safety Relay Unit (for Expansion)

MELSEC-QS Series Safety Relay Unit (for CC-Link)

HR2S Type Safety Relay Module

Pulse Catch Input Unit CJ1W-IDP01

ID sensor unit CJ1W-V600C11 / V600C12

Zelio Logic Expansion Module, 24 V dc, 6xInput, 4xOutput Without Display

Digital Expansion Modules

Zelio Logic Logic Module, 24 V ac, 16xInput, 10xOutput With Display

Zelio Logic Smart Relay Modular

Zelio Logic 2 PLC CPU Computer Interface

CC-Link IE Field Network, Block Type Remote Unit (Multi input)

From

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 8,623.00

Special Price

On Sale Until 31/03/2025

฿ 15,708.00

Special Price

On Sale Until 31/03/2025

฿ 19,866.67

Special Price

On Sale Until 31/03/2025

฿ 29,341.67

Special Price

On Sale Until 31/03/2025

฿ 22,382.00

Special Price

On Sale Until 31/03/2025

฿ 55,176.00

Special Price

On Sale Until 31/03/2025

฿ 4,256.67

Special Price

On Sale Until 31/03/2025

฿ 23,622.00

Special Price

On Sale Until 31/03/2025

฿ 129,675.00

Special Price

On Sale Until 31/03/2025

฿ 21,943.00

Special Price

On Sale Until 31/03/2025

฿ 19,917.00

Special Price

On Sale Until 31/03/2025

฿ 8,350.00

฿ 72,975.00

Special Price

On Sale Until 31/03/2025

฿ 34,825.00

Special Price

On Sale Until 31/03/2025

฿ 57,493.00

Special Price

On Sale Until 31/03/2025

฿ 12,333.33

Special Price

On Sale Until 31/12/2024

฿ 57,493.00

Special Price

On Sale Until 31/03/2025

฿ 8,522.00

Special Price

On Sale Until 31/03/2025

฿ 12,012.00

Special Price

On Sale Until 31/03/2025

฿ 26,152.00

Special Price

On Sale Until 31/12/2024

฿ 18,375.00

Special Price

On Sale Until 31/03/2025

฿ 63,508.00

Special Price

On Sale Until 31/03/2025

฿ 6,550.00

Special Price

On Sale Until 31/12/2024

฿ 8,916.67

Special Price

On Sale Until 31/12/2024

฿ 20,666.67

Special Price

On Sale Until 31/12/2024

฿ 20,666.67

Special Price

On Sale Until 31/12/2024

฿ 19,500.00

Special Price

On Sale Until 31/12/2024

฿ 28,713.00

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day 86 Day(s) Same day Same day Same day Same day 38 Day(s) 29 Day(s) 3 Day(s) 38 Day(s) 38 Day(s) 6 Day(s) 45 Day(s) 38 Day(s) 38 Day(s) Quote 60 Day(s) Quote 86 Day(s) 86 Day(s) Quote 38 Day(s) 38 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 86 Day(s)
TypeTemperature controlTemperature controlOtherTemperature controlTemperature controlOtherTemperature controlOtherCounter / Temperature controlTemperature controlOtherTemperature controlCounter / Temperature controlOtherOtherOtherOther-OtherOtherOtherOtherOtherOther-----Other
Number of Input Points (Number of Input CH)24 ~ 8--4 ~ 8-4--2 ~ 4--2 ~ 4---14-----16-------
Input I/F (Input Target)Thermocouple / Temperature Measuring Resistor / OtherThermocouple / Temperature Measuring Resistor--Thermocouple / Temperature Measuring Resistor-Temperature Measuring Resistor--Thermocouple / Temperature Measuring Resistor-OtherOther---Other------------Thermocouple
Number of Output Points (Number of Output Channels)2--------2 ~ 4-4 ~ 82 ~ 4---4-------------
Output I/F---------Open Collector-Analog / RelayTransistor---OtherRelay------RelayRelayRelayRelay--
Connection TerminalTerminal Block---Terminal Block-Terminal BlockConnector-Terminal BlockConnectorTerminal BlockConnector / Terminal block/connector-ConnectorConnectorConnector-----Terminal Block------Terminal Block
Representative StandardCE / UL / CULCE / UL--CE / UL-CE / UL / CUL--CE / UL / CUL / CSACE / UL / CUL / CSAUL / CUL-CE / UL / CULCE / UL / CUL / CSACE / UL / CUL / CSACE / UL / TUV-----CE / UL / CUL / CSACE------

Loading...

  1. 1

Related Categories to PLC (Control Units)