(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi high-precision sequencer with selections to best suit the system and the target devices.
[Features]
· Supports 100BASE-TX for high-speed transmission (QJ71E71-100).
· Capable of transmitting and receiving data between the sequencer CPUs using the dedicated commands.
· Can connect with multiple programming tools for increased debugging efficiency.
· Text body (in ASCII format) and attachment files (in binary/ASCII/CSV format) can be sent via email.
[Applications]
· Convenient for connections with field networks.
Example of connection
1. Select the manufacturer and model number (series) of the connecting device
No need to set a complex communication protocol with the connecting device. All you need is to select from the provided communication protocol library, such as the MODBUS, BACnet, etc.
2. Write a communication protocol to the unit
Write a pre-defined communication protocol to the QJ71E71-100 or QJ71C24N(-R2/R4) unit.
3. Execute the protocol from the ladder program
The ladder program only needs to execute a dedicated communication protocol start command, to initiate communication with the external device
Even when a desired device is not found in the communication protocol library, an additional communication protocol can be created in easy steps.
You can view the content of the created communication protocol for easy editing.
Transmission Specifications | Interface | RJ45 (Fixed to MDI) | |
---|---|---|---|
Type | 100BASE-TX/10BASE-T | ||
Data Transmission Speed | 100BASE-TX: 100 Mbps (full duplex / half duplex) 10BASE-T: 10 Mbps (half duplex) | ||
Transmission Method | Baseband | ||
Maximum Segment Length | 100 m (Length between the hub and the node) | ||
Maximum Number of Nodes/Connections | Cascade connection: Up to 2 levels (100BASE-TX), or up to 4 levels (10BASE-T) | ||
Sending/Receiving Data Storage Memory | Number of Simultaneous Available Openings | 16 connections (Connections that can be used in the program.) | |
Fixed Buffer | 1 K words×16 | ||
Buffer for Random Access | 6 K words×1 | ||
Attachment File | 6 K words×1 | ||
Main Text | 960 words×1 | ||
Transmission Specification Sending/Receiving Data | Data Size | Attachment File | 6 K words×1 |
Main Text | 960 words×1 | ||
Data Transmission Method | Send: Send attachments or main text (selectable). Receive: Receive attachments | ||
Subject | Us-ASCII Format, or ISO-2022-JP (Base 64) | ||
Attachment File Format | MIME format | ||
MIME | Version 1.0 | ||
Attachment Data Format | Selectable from Binary/ASCII/CSV. File name: XXXX.bin (binary), XXXX.asc (ASCII), XXXX.csv (CSV) (CSV: Comma Separated Value) | ||
Division of Attachment | Not possible (Only 1 file can be sent/received.) | ||
Send (Encode) | Subject: Base64 / 7 bits Main text: 7 bits Attachment: Base64 | ||
Receive (Decode) | Subject: (Not decoded) Main text: (cannot be received) Attachment: Base64 / 7 bits / 8 bits / Quoted Printable | ||
Encryption | N/A | ||
Compression | N/A | ||
Communication With Mail Server | SMTP (Transmission Server) Port Number = 25 POP3 (Receiving Server) Port Number = 110 | ||
Validated Email Client | Internet Explorer 5.0 (Outlook Express 5.5 / Outlook Express 5) manufactured by Microsoft®Corporation Netscape® 4.05 manufactured by Netscape® Communications Corporation | ||
Number of Occupied Inputs/Outputs | 32 points (I/O assignment: intelligent 32 points) | ||
5 V DC Internal Current Consumption | 0.50 A | ||
External Dimensions | Height (H) | 98 mm | |
Width (W) | 27.4 mm | ||
Depth (D) | 90 mm | ||
Weight | 0.11 kg |
Part Number |
---|
QJ71E71-100 |
QJ71E71-B2 |
QJ71E71-B5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 33,470.00 ฿ 22,314.45 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | ||
฿ 30,970.00 ฿ 16,299.51 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | ||
฿ 30,970.00 ฿ 16,299.51 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day |
Loading...
How can we improve?
How can we improve?