(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For the versatile MELSEC-Q series, a CC-Link/LT unit
QJ61CL12 image
Control Specifications | |||
---|---|---|---|
Point Modes | 4-point mode / 8-point mode / 16-point mode | ||
Maximum Link Points ( ) is for When the Same Input/Output Address is Used | 4-Point Mode | 256 points (512 points) | |
8-Point Mode | 512 points (1,024 points) | ||
16-Point Mode | 1,024 points (2,048 points) | ||
Link Points Per Station ( ) is for When the Same Input/Output Address is Used | 4-Point Mode | 4 points (8 points) | |
8-Point Mode | 8 points (16 points) | ||
16-Point Mode | 16 points (32 points) | ||
Link Scan Time | 32 Stations Connected | 4-Point Mode | Number of points: 128 2.5 Mbps: 0.7 ms 625 kbps: 2.2 ms 156 kbps: 8.0 ms |
8-Point Mode | Number of points: 256 2.5 Mbps: 0.8 ms 625 kbps: 2.7 ms 156 kbps: 10.0 ms | ||
16-Point Mode | Number of points: 512 2.5 Mbps: 1.0 ms 625 kbps: 3.8 ms 156 kbps: 14.1 ms | ||
64 Stations Connected | 4-Point Mode | Number of points: 256 2.5 Mbps: 1.2 ms 625 kbps: 4.3 ms 156 kbps: 15.6 ms | |
8-Point Mode | Number of points: 512 2.5 Mbps: 1.5 ms 625 kbps: 5.4 ms 156 kbps: 20.0 ms | ||
16-Point Mode | Number of points: 1,024 2.5 Mbps: 2.0 ms 625 kbps: 7.4 ms 156 kbps: 27.8 ms | ||
Communication Specification | |||
Transmission Speed | 2.5 Mbps / 625 kbps / 156 kbps | ||
Communication Method | BITR method (Broadcastpolling + Interval Timed Response) | ||
Transmission Path Type | T-branch method | ||
Error Control Method | CRC | ||
Number of Connected Devices | 64 devices | ||
Remote Station Number | 1 to 64 | ||
Master Station Connection Position | Connected to the end of the main line | ||
Communication Cable | Dedicated ribbon cable (0.75 mm2 × 4) VCTF cable Flexible cable | ||
Unit Specifications | |||
External Power Supply | Voltage | 1 to 28.8 V DC | |
Current | 0.028 A | ||
Current At Startup | 0.070 A | ||
Number of Occupied Inputs/Outputs | 16/32/48/64/128/256/512/1,024 points (I/O assignment: intelligent) | ||
5 V DC Internal Current Consumption | 0.13 A | ||
External Dimensions | Height (H) | 98 mm | |
Width (W) | 27.4 mm | ||
Depth (D) | 90 mm | ||
Weight | 0.09 kg |
Part Number |
---|
QJ61CL12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,597.00 ฿ 6,511.39 | PLC(EXPANSIONUNIT) | 1 Piece(s) | 86 Day(s) |
Loading...
Type of unit | Master Station | Transmission Speed | 2.5Mbps/625kbps/156kbps | Collection Interval | 35m(2.5Mbps)/100m(625kbps)/500m(156kbps) |
---|
Please check the type/dimensions/specifications of the part QJ61CL12 in the MELSEC-Q Series CC-Link/LT Unit series.
How can we improve?
How can we improve?