(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Micro sequencer MELSEC-F series Ethernet
FX3U-ENET-ADP Image
Transmission Specifications | Data Transmission Speed | 100 Mbps or 10 Mbps |
---|---|---|
Communication Mode | Full-duplex / half-duplex | |
Transmission Method | Baseband | |
Maximum Segment Length | 100 m | |
Maximum Number of Nodes/Connections | 10BASE-T: Up to 4 cascade connection levels 100BASE-TX: Up to 2 cascade connection levels The above is the number of connectable levels when using a repeater hub. For the number of connectable levels when using a switching hub, check with the manufacturer of the switching hub to be used. | |
Applicable Connector | RJ45 | |
Function | · MELSOFT connection · Communication using MC protocol · Direct connection with MELSOFT (easy connection) · Connected CPU search function · Time setting function *Time setting function (SNTP client) can be executed only after the trigger condition is met · Diagnostic function from MELSOFT · Data monitoring function | |
Number of Connections | MELSOFT connection + MC protocol + data monitoring ≤ 4 connections | |
Number of Connectable Unit to Base Unit | One Ethernet adapter occupies one communication channel (CH), as n communication function expansion board or other special communication adapters do. | |
Applicable Sequencers | FX3S, FX3G (V2.00 or later), FX3U (V3.10 or later), FX3GC (V2.00 or later), FX3UC (V3.10 or later): FX3S-CNV-ADP is required to connect to the FX3S. FX3G-CNV-ADP is required to connect to the FX3G. A function expansion board is required to connect to an FX3U or FX3UC-32MT-LT (-2). | |
Weight | 0.1 kg | |
Power Supply Specifications | ||
Power Supply | 30 mA / 5 V DC (Energized internally from the 5 V DC power supply of the base unit) | |
Allowable Momentary Power Outage Duration | Same as the connected sequencer |
Ambient Temperature | 0 to 55°C: When operating, -25 to 75°C: When stored | ||
---|---|---|---|
Relative Humidity | 5 to 95% RH (non-condensing): When operating | ||
Vibration Resistance | When Mounting to DIN Rail | Frequency: 10 to 57 Hz | Single amplitude: 0.035 mm, 10 times in each direction of X, Y and Z (total of 80 minutes each) |
Frequency: 57 to 150 Hz | Acceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total of 80 minutes each) | ||
When Mounting Directly | Frequency: 10 to 57 Hz | Single amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total of 80 minutes each) | |
Frequency: 57 to 150 Hz | Acceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total of 80 minutes each) | ||
Impact Resistant | 147 m/s2, for a duration of 11 ms, 3 times in each direction of X, Y and Z with a half-sine pulse | ||
Noise Resistance | Achieved through a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, the rise time of 1 ns and frequency of 30 to 100 Hz | ||
Withstand Voltage | Between all terminals batch and earth terminal: 500 V AC for 1 minute | ||
Insulation Resistance | Between all terminals batch and earth terminal: 5 MΩ or more with 500 V DC ohmmeter | ||
Operating Atmosphere | There shall be no corrosion gas or flammable gas and not much conductive dust | ||
Altitude of Use | 2,000 m or less Cannot be used in environments pressurized above atmospheric pressure. This may cause failure. |
Part Number |
---|
FX3U-ENET-ADP |
FX3U-ENET-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Terminal | Representative Standard | Applicable sequencer | Type of unit | Communication Speed (kbps) | Transmission Speed |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,777.00 ฿ 5,808.57 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | Connector | CE / UL / CUL | - | Ethernet interface block | 100M/10 Mbps | - | ||
฿ 18,890.00 ฿ 12,593.96 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | - | CE / UL | FX3U / FX3UC | Ethernet Connection Interface | - | 10Mbps / 100Mbps |
Loading...
Communication Interface (Transmission Standard) | Ethernet |
---|
How can we improve?
How can we improve?