(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use outdoors and in locations subject to ultraviolet rays and temperatures up to 110°C.
[Features]
· Insulok tie standard product.
· Binding band for use outdoors and in locations subject to ultraviolet rays and temperatures up to 110°C.
· Excellent wear resistance.
Part Number |
---|
T18L-HSW |
T18R-HSW |
T18S-HSW |
T30L-HSW |
T30R-HSW |
T50L-HSW |
T50R-HSW |
T60R-HSW |
T60S-HSW |
T120R-HSW |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Width A (mm) | Number with packs (Book) | Loop tensile strength (N) | Applicable Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 571.43 ฿ 274.23 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.5 to 55 | 205 | 2.5 | 100 | 80 | M6 | ||
฿ 1,221.19 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.0 to 22 | 100 | 2.5 | 1000 | 80 | M12 | ||
฿ 1,142.86 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 1.0 to 16 | 80 | 2.2 | 1000 | 80 | M10 | ||
฿ 723.81 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.5 to 50 | 202 | 3.6 | 100 | 135 | M10 | ||
฿ 421.15 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.0 to 36 | 152 | 3.5 | 100 | 135 | M8 | ||
฿ 1,638.10 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 2.5 to 105 | 383 | 4.8 | 100 | 225 | - | |
฿ 470.32 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.5 to 50 | 202 | 4.6 | 100 | 225 | M12 | ||
฿ 990.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.5 to 80 | 301 | 4.8 | 100 | 270 | M4 | ||
฿ 622.37 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.5 to 65 | 251 | 4.8 | 100 | 270 | M3 | ||
฿ 1,028.58 ฿ 544.43 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 3.0 to 100 | 380 | 7.6 | 50 | 535 | M5 |
Loading...
Material | Nylon 66 | Color | Black | Grade | Weather-Resistant / Heat Resistant |
---|---|---|---|---|---|
UL flame retardant grade (main raw material) | UL94V-2 | Standard | UL standard certified product | Operating Temperature Range (Min)(°C) | -40 |
Operating Temperature Range (Max)(°C) | 110 |
How can we improve?
How can we improve?