(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• You can use the PTMX series with a deep AC adapter mounted sideways.
Part Number |
---|
PTMX-1L |
PTMX-2L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width (mm) | Special notes |
---|---|---|---|---|---|---|---|---|
฿ 865.24 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 46 | Compatible Outlets: Panasonic Electric WK1012W, other | ||
฿ 951.70 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | 86 | Compatible Outlets: Panasonic Electric WK1021W, WK3004W, other |
Loading...
Type | Angle | Material | Iron | Color or surface treatment | Chromate plating |
---|---|---|---|---|---|
Dimension height(mm) | 51 | Applicable model/product | PTM(E)□-□NL / PTM(E)□-4535BL | Set Content | Mounting bracket x 5, mounting screw |
Note | This is a set product |
How can we improve?
How can we improve?