1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EFC, Filter Case to Prevent Salt Damage

CONTROL CONSOLE ACCESSORIES

EFC, Filter Case to Prevent Salt Damage
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,941.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EFC series is a newly arrived filter case that prevents salt damage, by reducing invasion of salt into the cabinet, thereby suppressing rust from forming on stowed equipment.

[Features]
· Reduces invasion of salt into the cabinet, thereby suppressing rust from forming on stowed equipment.
· Use this as a countermeasure to salt sucked in from via louver.
· Utilizes a filter with a 3-layer structure that is highly efficient at collecting sea salt particles.
·Utilizes a filter that does not deposit salt inside the cabinet even if salt deliquesces.
· Provides slide opening and closing structure for easy filter replacement.
· Can be mounted on 120 degree-angle ventilation fan (moisture-proof, waterproof).

 
Part Number
EFC-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,941.49

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Material Case body / slide cover: PBT + PC Dimension (W)(mm) 126
Dimension (H)(mm) 126 Dimension (D)(mm) 38 Color or surface treatment Case Body / Slide Cover: Light Beige Color / Salt Damage Filter: White
Abstract Includes salt damage filter

Please check the type/dimensions/specifications of the part EFC-12 in the EFC, Filter Case to Prevent Salt Damage series.