1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 HW Series, SEMI Emergency off (EMO) Switch

ø22 HW Series, SEMI Emergency off (EMO) Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,258.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Specification change notice

Affected products: φ22 HW series screw-type control unit
φ22 HW series push-in type control unit (finished product, operation unit)
Changes: (1) Change in shape of connection unit, (2) Change in model number of connection unit
Implementation period: From November 2022 onwards, there is a possibility that old and new products will be shipped together. Please note.
Details:

Model

Products starting with the following model numbers

(1) Change in the shape of the control unit

Push button switch
(momentary flat/projection type)                      

HW□B-M1
HW□B-M2

can be

Push button switch
(alternate flat/protruding type)

HW□B-A1
HW□B-A2

none

Push button switch
(momentary alternate medium size)

HW□B-※3

none

Push button switch
(momentary/alternate large type)

HW□B-※4

none

Push button switch
(momentary extra large type)

HW□B-M5

none

Illuminated push button switch
(momentary/alternate
flat type/projection type/full guard type/medium type)

HW□L-※1
HW□L-※2
HW□L-※F2
HW□L-※3

none

Illuminated push button switch
(momentary/alternate large type)

HW□L-※4

none

2-point push button switch
(with or without indicator light)

HW7D-B HW7D-L

none

Selector switch
(arrow type)

HW1S-□T

can be

Selector switch
(lever type)

HW1S-□L

can be

Illuminated selector switch
(arrow type)

HW1F-□

none

Illuminated selector switch
(lever type)

HW1F-□L

none

Key selector switch

HW1K

can be

Selector Push Button Switch

HW1R

none

Mono Lever Switch

HW1M

none

Emergency stop push button switch
(push lock turn reset
switch, medium size)

HW1B-V3

none

Emergency stop push button switch
(push lock turn reset
switch, large type, extra large type)

HW1B-V4,V5

none

Emergency stop push button switches
(push lock key reset switches,
push pull switches)

HW1B-X HW1B-Y

none

*Model number designation code (M: momentary, A: alternate)

(1) Screw type: Change in shape of connection unit
The shape of the connection unit will be changed as follows.
The shape change allows the connection unit to be installed with one touch (the yellow lever stopper will no longer be necessary).
In accordance with the change in shape of the connection unit, the installation method described in the emergency stop push button switch instruction manual will be changed, and German and French will also be added.

Before change

After change

HW Series SEMI Emergency Off (EMO) Switch

HW Series SEMI Emergency Off (EMO) Switch

 

(2) Screw type: Change in model number of connection unit
Due to the change in the shape of the connection unit, the model number on the side label will be changed to the product model number as follows.

Before change

After change

Model number: HW-CB**
Example of model number on side label: HW-CB02

Display model number: Product model number display
Side label display model number example: HW1B-M211R

HW Series SEMI Emergency Off (EMO) Switch

HW Series SEMI Emergency Off (EMO) Switch


Product Description

The ø22 HW series now has an EMO-display type.

[Features]
■ (Non-illuminated type) push-lock, turn-reset switch.
· Button color is red (R) only.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included
■ (Illuminated type) push-lock, turn-reset switch.
· Lens color is red (R) only.
· Illuminated push-lock, turn-reset switches come with an LED or incandescent light.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.

Emergency Stop Switches Catalog Click here


ø22mm HW Series EMO Switches (Screw Terminal) (Pushlock Turn Reset Switch)
(Unit: mm)

Large φ40 (diameter 40mm) appearanceLarge φ40 (diameter 40mm) external dimensions diagram 2Large φ40 (diameter 40mm) external dimensions diagram 1
ø40mm Mushroomø22mm HW Series EMO SwitchesBottom View
 

 
Product nameMain contact (b contact)Monitor contact (a contact)Model number (order number)
Large (φ40) button1b-HW1B-V401R-EMO
1b1aHW1B-V411R-EMO
2b-HW1B-V402R-EMO
2b2aHW1B-V422R-EMO
  • The button color is red (R) and the text color is white.

*Please refer to the catalog for other specifications.

Part Number
HW1B-V401R-EMOSALE
HW1B-V402R-EMOSALE
HW1B-V404R-EMOSALE
HW1B-V411R-EMOSALE
HW1B-V413R-EMOSALE
HW1B-V422R-EMOSALE
HW1B-V431R-EMOSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Dimension depth
(mm)
Button shape Contact configuration details Lock removing method

฿ 1,258.34

฿ 943.63

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 1b81.4LargeMain contact 1bAvailable

฿ 1,468.34

฿ 1,101.11

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 2b81.4LargeMain contact 2bAvailable

฿ 1,870.00

฿ 1,122.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day 4b101.4Large TypeMain Contact 4bYes

฿ 1,468.34

฿ 1,101.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1a / 1b81.4LargeMain contact 1b/monitor contact 1aAvailable

฿ 1,870.00

฿ 1,122.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1a / 3b101.4Large TypeMain Contact 3b / Monitor Contact 1aYes

฿ 1,870.00

฿ 1,319.85

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 2a / 2b101.4LargeMain contact 2b/monitor contact 2aAvailable

฿ 1,870.00

฿ 1,122.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day 1b / 3a101.4Large TypeMain Contact 1b / Monitor Contact 3aYes

Loading...

  1. 1
 

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Terminal shape Screw terminal Mounting Hole φ22.3
Push button operation Push to lock/turn to reset Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA
Dimension vertical(mm) 41.4 Dimension width(mm) 40 Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Material Silver