1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-RV Series

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-RV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 48,073.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

The industry's smallest breaker is here. Super-current limiting breaker

 
Part Number
NF125-UV 4P 100A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,073.00

฿ 36,054.75

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame 100AF Rated block capacity AC 200 V(kA) 200 Rated block capacity AC 400 V(kA) 200
Number of Poles 4 Rated Current(A) 100 Mounting Method Fasten With Screws
Connection Method Surface type Representative Standard PSE / CE Dimension height(mm) 191
Dimension width(mm) 120 Dimension depth(mm) 90 Format Super current-limiting breaker

Please check the type/dimensions/specifications of the part NF125-UV 4P 100A in the Molded Case Circuit Breakers (MCCB) NF-RV Series series.