1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-CV Series with CE/CCC

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-CV Series with CE/CCC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,073.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Size as is, increased blocking performance. (CE and CCC / economic item)

 
Part Number
NV125-CV 3P 125A AC100-440V 30MA CE・CCC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,073.00

฿ 4,554.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame AF 125AF Rated block capacity AC 100 V(kA) 30 Rated block capacity AC 200 V(kA) 30
Rated block capacity AC 400 V(kA) 10 Number of Poles 3 Rated Operating Voltage(V) AC100 to 440
Rated Current(A) 125 rate sensitivity current(mA) 30 Mounting Method Fasten With Screws
Representative Standard CE / CCC Dimension height(mm) 130 Dimension width(mm) 90
Dimension depth(mm) 90 Connection Method Surface form Type Economical Products
Specifications High Harmonics/Surge Compatible Table

Please check the type/dimensions/specifications of the part NV125-CV 3P 125A AC100-440V 30MA CE・CCC in the Earth Leakage Circuit Breakers (ELCB) NV-CV Series with CE/CCC series.