(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standalone mounting DC/AC interface unit for Mitsubishi electromagnetic switch.
[Features]
· For operation coil to serve as switch for AC operation electromagnetic contactor and electromagnetic relay, using output from sequencer or other electronic equipment.
[Applications]
· Interface unit for operation coil.
Unit Type Name | Output Method | Unit Mounting Method | Applicable Electromagnetic Contactor And Electromagnetic Relay Type Names |
---|---|---|---|
UN-SY11 | Non-contact output (triac output) | Single unit mounting | S-T10 to T100 SR-T5, T9 S-N35 to N400 SR-K100 |
UN-SY12 | Contact output (relay output) |
Type Name | UN-SY11 | UN-SY12 | ||
---|---|---|---|---|
Input Part | Rated Operating Voltage | 24 V DC | ||
Allowable Voltage Fluctuation Range | 85% to 110% of rated operating voltage | |||
Current | 15 mA | 10 mA | ||
Power Consumption | 0.4 W | 0.24 W | ||
Minimum Operating Voltage | 18 V | 18 V | ||
Maximum Open Circuit Voltage | 4 V | 1 V | ||
Output Part | Output Specification | Non-contact output (triac output) | Contact output | |
Rated Operating Voltage | 100 V AC to 240 V AC 50/60 Hz | |||
Output Current | 0.5 A, AC-15 | |||
Leak Current Upon Closing | 5 mA / 240 V | N/A | ||
Operating Time | 1 ms during down operation, and 0.5 cycle + 1 ms or less when open | 10 ms or less | ||
Switching Durability | Mechanical | - | 5 million times | |
Electrical | - | 1 million times (Note 1) | ||
Operating Temperature | -10°C to 55°C | |||
Terminal Conforming Wire | Wire | φ1.6 mm, 1.25 to 2 mm2 | ||
Crimp Terminal | 1.25-3.5, 2-3.5 | |||
Tightening Torque | 0.9 to 1.5 N⋅m |
Note 1: 5 million times when using UN-SY12 and SR-K100 types in combination.
Loading...
Type | Other | Model name | Interface unit | Application | Single body mounting for operation coil |
---|---|---|---|---|---|
Rated Voltage(V) | DC24 | Compatible Model | S-N10~N400 / S-KR11 / SR-K6/K63/K100 / MSO-KR11SR / S-N18~N48 / MSO-N10SR~N400SR |
How can we improve?
How can we improve?