(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi electromagnetic switch live part protection cover unit.
[Features]
· Cover to prevent unintended contact with the live part after mounting and wiring the panel.
[Applications]
· Ideal for preventing contact with the live part.
Outline drawing
Frame | Set Type Name | External Dimensions | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
C | D | E | F | G | H | I | J | K | ||||
MSO | MSOD | |||||||||||
Electromagnetic switch | T65/T80 N50/N65 | UN-CZ504 | 25 | 100 | 188 | 190 | -3.5 | 60.5 | 51.5 | 78.5 | 216 | -13 |
T100 N80/N95 | UN-CZ804 | 58.5 | 100 | 254 | 241 | 2 | 67.5 | 69.5 | 100.5 | 270 | -14.5 | |
N125 | UN-CZ1254 | 34.5 | 125 | 296 | 260 | 7 | 86 | 62 | 87 | 276.5 | 0.5 | |
N150 | UN-CZ1504 | 52 | 125 | 325 | 296 | 7 | 96 | 60 | 84.5 | 297 | -1 | |
N180/N220 | UN-CZ2204 | 42 | 190 | 363 | 330 | 7 | 113 | 76 | 101.5 | 370 | -20 | |
N300/N400 | UN-CZ3004 | 46.5 | 225 | 445 | 374 | 7 | 126 | 83 | 109 | 395 | -10.5 |
Part Number |
---|
UN-CZ1254 |
UN-CZ1504 |
UN-CZ2204 |
UN-CZ3004 |
UN-CZ504 |
UN-CZ804 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model |
---|---|---|---|---|---|---|
฿ 6,586.00 ฿ 5,487.46 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSO-2XN125 / MSOD-2×N125 / MSOL(D)-2×N125 | ||
฿ 8,193.00 ฿ 6,812.48 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSO-2XN150 / MSOD-2×N150 / MSOL(D)-2×N150 | ||
฿ 9,800.00 ฿ 8,137.92 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSO-2XN180/N220 / MSDO-2×N220 / MSOL(D)-2×N220 | ||
฿ 11,405.00 ฿ 9,462.73 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSDO-2×N300/N400 / MSO-2XN300/N400 / MSOL(D)-2×N300/N400 | ||
฿ 1,968.00 ฿ 1,624.98 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSO-2XN50/N65 / MSOD-2×N50/N65 / MSOL(D)-2×N50/N65 | ||
฿ 4,980.00 ฿ 4,162.28 | MAGNETIC ACCESSORIES | 1 Piece(s) | 98 Day(s) | MSO-2XN80/N95 / MSOD-2×N80/N95 / MSOL(D)-2×N80/N95 |
Loading...
Model name | Charging unit protective cover | Application | For reversible electromagnetic opening/closing device |
---|
How can we improve?
How can we improve?