1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protective Cover UN-CV Series

MAGNETIC ACCESSORIES

Protective Cover  UN-CV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Mitsubishi electromagnetic switch live part protection cover unit.
[Features]
· Cover to prevent unintended contact with the live part after mounting and wiring the panel.
[Applications]
· Ideal for preventing contact with the live part.

Live Part Protective Cover Specifications

UN-CV250 appearance

UN-CV250 appearance

  • Protective cover unit
  • Mounting: front clip-on
  • Live Part Protection Cover
  • For electromagnetic contactors, for electromagnetic relays
  • *When this protective cover is mounted, the front-clip-on-type units UN-X2/AX4/LL22 cannot be mounted.
Part Number
UN-CV250 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 136.00

฿ 115.00

MAGNETIC ACCESSORIES 10 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Type Charge Protective Cover Model name Charging unit protective cover Application For electromagnetic opening/closing device
Compatible Model S-(2×)N25 / N35 / MSO-(2×)N25 / SD-(2×)N35 / MSOD-(2×)N35 Number with packs 10 pcs.

Please check the type/dimensions/specifications of the part UN-CV250 in the Protective Cover UN-CV Series series.