1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Box, Plastic Case, SW Series

Plastic Box, Plastic Case, SW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 57.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic case (SW)
[Features]
· One-touch opening and closing structure.
· Large, usable internal space.
· Small, multi-purpose case.
· ABS plastic SW series is available in two colors: S (light gray) and B (black), and 17 models; the flame retardant ABS plastic SW-N series is available in G (gray) and 13 models; the heat resistant ABS plastic SW-T series is available in B (black) and 6 models.
· There is also a full line-up of optional parts such as printed circuit boards that fit the case perfectly and parts for board mounting (optional parts sold separately).
[Applications]
· Ideal for using small size electronic devices.

 
Part Number
SW-15B
SW-15S
SW-20BSALE
SW-20SSALE
SW-30BSALE
SW-30S
SW-40BSALE
SW-40SSALE
SW-50B
SW-50SSALE
SW-53BSALE
SW-53SSALE
SW-55BSALE
SW-55SSALE
SW-60B
SW-60S
SW-65BSALE
SW-65SSALE
SW-75BSALE
SW-75SSALE
SW-85BSALE
SW-85SSALE
SW-90B
SW-90SSALE
SW-95BSALE
SW-95SSALE
SW-100BSALE
SW-100SSALE
SW-120BSALE
SW-120SSALE
SW-125B
SW-125SSALE
SW-130BSALE
SW-130SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top Cover)

฿ 102.86

CONTROL CONSOLE 1 Piece(s) 3 Day(s) 10101015BlackBlack

฿ 102.86

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10101015Light grayLight gray

฿ 92.56

฿ 40.57

CONTROL CONSOLE 1 Piece(s) Same day 10151520BlackBlack

฿ 95.24

฿ 40.56

CONTROL CONSOLE 1 Piece(s) Same day 10151520Light grayLight gray

฿ 57.34

฿ 34.54

OTHER COMMODITY WIRING 1 Piece(s) Same day 10201830BlackBlack

฿ 78.68

BOX PARTS 1 Piece(s) 4 Day(s) 10201830Light grayLight gray

฿ 92.56

฿ 33.33

CONTROL CONSOLE 1 Piece(s) Same day 10302040BlackBlack

฿ 92.56

฿ 41.13

CONTROL CONSOLE 1 Piece(s) Same day 10302040Light grayLight gray

฿ 97.99

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10352550BlackBlack

฿ 97.99

฿ 33.94

CONTROL CONSOLE 1 Piece(s) Same day 10352550Light grayLight gray

฿ 102.86

฿ 43.98

CONTROL CONSOLE 1 Piece(s) Same day 10361153BlackBlack

฿ 102.86

฿ 43.98

CONTROL CONSOLE 1 Piece(s) Same day 10361153Light grayLight gray

฿ 97.99

฿ 37.57

CONTROL CONSOLE 1 Piece(s) Same day 10402055BlackBlack

฿ 97.99

฿ 37.57

CONTROL CONSOLE 1 Piece(s) Same day 10402055Light grayLight gray

฿ 121.91

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10181760BlackBlack

฿ 115.69

CONTROL CONSOLE 1 Piece(s) 4 Day(s) -181760Light grayLight gray

฿ 106.43

฿ 35.40

CONTROL CONSOLE 1 Piece(s) Same day 10452565BlackBlack

฿ 106.43

฿ 50.85

CONTROL CONSOLE 1 Piece(s) Same day 10452565Light grayLight gray

฿ 111.85

฿ 45.40

CONTROL CONSOLE 1 Piece(s) Same day 10503075BlackBlack

฿ 126.16

฿ 62.45

CONTROL CONSOLE 1 Piece(s) Same day 10503075Light grayLight gray

฿ 125.12

฿ 77.21

CONTROL CONSOLE 1 Piece(s) Same day 10604085BlackBlack

฿ 125.12

฿ 83.09

CONTROL CONSOLE 1 Piece(s) Same day 10604085Light grayLight gray

฿ 146.39

CONTROL CONSOLE 1 Piece(s) 4 Day(s) 10252190BlackBlack

฿ 146.36

฿ 53.67

CONTROL CONSOLE 1 Piece(s) Same day 10252190Light grayLight gray

฿ 135.98

฿ 66.48

CONTROL CONSOLE 1 Piece(s) Same day 10581895BlackBlack

฿ 168.13

฿ 66.50

CONTROL CONSOLE 1 Piece(s) Same day 10581895Light grayLight gray

฿ 146.84

฿ 95.50

CONTROL CONSOLE 1 Piece(s) Same day 106535100BlackBlack

฿ 146.84

฿ 70.79

CONTROL CONSOLE 1 Piece(s) Same day 106535100Light grayLight gray

฿ 146.84

฿ 95.50

CONTROL CONSOLE 1 Piece(s) Same day 106024120BlackBlack

฿ 146.84

฿ 73.33

CONTROL CONSOLE 1 Piece(s) Same day 106024120Light grayLight gray

฿ 163.11

CONTROL CONSOLE 1 Piece(s) Same day 107040125BlackBlack

฿ 163.11

฿ 105.04

CONTROL CONSOLE 1 Piece(s) Same day 107040125Light grayLight gray

฿ 141.41

฿ 92.41

CONTROL CONSOLE 1 Piece(s) Same day 104025130BlackBlack

฿ 173.57

฿ 70.19

CONTROL CONSOLE 1 Piece(s) Same day 104025130Light grayLight gray

Loading...

  1. 1

Basic Information

Material ABS Resin Protection grade (IP) NA Installation location Not Specified
Operating Temperature Range(°C) -10-60 Self-extinguishing(UL94) HB