1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rack Panel with EIA Heat Radiating Holes, KPY Series (Part Number)

Rack Panel with EIA Heat Radiating Holes, KPY Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 503.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· EIA rack panel with a heat dissipation hole (KPY)
· Three colors: pale white (W), beige coating (A), and black half gloss coating (B).

 
Part Number
KPY-44A
KPY-44BSALE
KPY-88A
KPY-88B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment H
(mm)
Standard EIA
(U)

฿ 503.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -Beige441

฿ 503.10

฿ 291.85

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10Black441

฿ 627.94

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Beige882

฿ 627.94

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Black882

Loading...

  1. 1

Basic Information

Material SPCC Steel Plate W(mm) 482.6 D(mm) 10
t(mm) 1.4 Material Iron