(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
These cables are for connecting IEEE1394 devices.
Part Number |
---|
KE-13DV-2BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 851.23 | PC CABLES | 1 Piece(s) | 3 Day(s) |
Loading...
Type | IEEE1394 | Length | 2 | Color | Black |
---|---|---|---|---|---|
Finished outer diameter | 4.8 | Cable standard | UL20379 | Connector Shape | IEEE1394 connector (4-pin) male (i.Link and DV connector) - IEEE 1394 connector (4-pin) male (i.Link and DV connector) |
Please check the type/dimensions/specifications of the part KE-13DV-2BK in the IEEE1394 Cable series.
How can we improve?
How can we improve?