(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi transformer. (multi input and raised screw type terminal block)
[Features]
· Single-phase double-winding.
・ Primary side 0・380V・400V・420V・440V・460V・480V/secondary side 0・100V・110V・120V・E。
・ Support 6 types of input voltage with a transformer by establishing ±20V at the input side.
· Easy wiring without removing cover / screws with protective cover and integrated structure terminal block.
・ Support urgent current voltage change.
[Applications]
· As a power transformer for business use.
Part Number |
---|
M41-1KE |
M41-1.5KE |
M41-2KE |
M41-3KE |
M41-4KE |
M41-5KE |
M41-200E |
M41-300E |
M41-500E |
M41-750E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,700.72 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1 | E Type | 175 | 146 | 143 | ||
฿ 12,167.04 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | 160 | 180 | 183 | ||
฿ 14,329.52 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 2 | E Type | 180 | 180 | 183 | ||
฿ 18,348.58 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 3 | B Type | 200 | 200 | 220 | |
฿ 25,332.70 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 4 | B Type | 220 | 250 | 240 | |
฿ 30,435.11 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 5 | B Type | 240 | 250 | 240 | ||
฿ 2,880.55 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.2 | A type | 115 | 108 | 116 | ||
฿ 3,586.11 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.3 | A type | 110 | 128 | 128 | ||
฿ 4,985.19 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 120 | 146 | 143 | ||
฿ 5,811.37 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.75 | E Type | 140 | 146 | 143 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC380-400-420-440-460-480 | Secondary voltage(V) | AC100-110-120 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
How can we improve?
How can we improve?