(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used as a heater to prevent dew and moisture inside the panel. Workability is good due to terminal block.
[Features]
· Easy to work with due to inclusion of terminal block in the wire connecting element.
· Terminal block is made of polycarbonate rated to 600V / 25A.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Board Heater Voltage (V) | Board Heater Output (W) | Input Voltage (V) | Output (W) | Heater material | Cover material | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,839.74 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 30 | AC110 | 30 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 2,839.74 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 50 | AC110 | 50 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 11,390.10 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 50 | AC110 | 50 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 8,342.48 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 50 | AC110 | 50 | Stainless Steel | Die-cut steel plate | Terminal Block | ||
฿ 2,890.75 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 100 to 110 | 100 | AC110 | 100 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 11,390.10 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 100 | AC110 | 100 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 8,723.43 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 100 | AC110 | 100 | Stainless Steel | Die-cut steel plate | Terminal Block | ||
฿ 3,021.16 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 100 to 110 | 200 | AC110 | 200 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 14,056.77 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 200 | AC110 | 200 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 9,866.29 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 100 to 110 | 200 | AC110 | 200 | Stainless Steel | Die-cut steel plate | Terminal Block | ||
฿ 2,960.68 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 50 | AC220 | 50 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 11,390.10 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 50 | AC220 | 50 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 9,866.29 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 50 | AC220 | 50 | Stainless Steel | Die-cut steel plate | Terminal Block | ||
฿ 3,021.16 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 100 | AC220 | 100 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 11,390.10 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 100 | AC220 | 100 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 10,247.24 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 100 | AC220 | 100 | Stainless Steel | Die-cut steel plate | Terminal Block | ||
฿ 3,444.45 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Bonderized Steel Plate | Die-cut steel plate | Terminal Block | ||
฿ 14,056.77 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Stainless Steel | Stainless Steel | Terminal Block | ||
฿ 10,529.38 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | Available | 6 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Stainless Steel | Die-cut steel plate | Terminal Block | |
฿ 3,504.92 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 3 Day(s) | - | 100 to 110 | 200 | AC110 | 200 | Bonderized Steel Plate | Die-cut steel plate | Terminal block (compact type) | ||
฿ 12,381.96 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | Available | 6 Day(s) | 10 | 100 to 110 | 200 | AC110 | 200 | Stainless Steel | Stainless Steel | Terminal block (compact type) | |
฿ 11,494.26 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | Available | 6 Day(s) | 10 | 100 to 110 | 200 | AC110 | 200 | Stainless Steel | Die-cut steel plate | Terminal block (compact type) | |
฿ 3,625.86 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Bonderized Steel Plate | Die-cut steel plate | Terminal block (compact type) | ||
฿ 12,381.96 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | Available | 6 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Stainless Steel | Stainless Steel | Terminal block (compact type) | |
฿ 11,366.05 | HEAT MEASURES ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | 200 to 240 | 200 | AC220 | 200 | Stainless Steel | Die-cut steel plate | Terminal block (compact type) |
Loading...
Classification | Board Heater | Application (Board Heater) | Heater With Cover | Fixing Method | 4 Locations |
---|
How can we improve?
How can we improve?