1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Joint Connector【5-20 Pieces Per Package】

Plug Joint Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 604.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multi-wiring system for indoor wiring.
· Electrical Appliance and Material Safety Law permitted product (PSE).
· Easy branching by switching to a branched connection block.

Part Number
NPJB01-3PSALE
NPJB02-3P
NPJP01-3PSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Connection direction Type Number with packs
(Piece)

฿ 1,009.53

฿ 470.04

CONNECTOR 1 Pack(s)

10 Pieces Per Package

Same day 10Female (socket)StraightTerminal block (direct line connection)10

฿ 604.96

CONNECTOR 1 Pack(s)

5 Pieces Per Package

5 Day(s) 10Female (socket)OtherTerminal block (branch connection)5

฿ 1,914.67

฿ 830.20

CONNECTOR 1 Pack(s)

20 Pieces Per Package

Same day 10Male (plug)StraightPlug Connector20

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O Number of Pins 3
Application Cable Connection Allowable Current(A) 20 Allowable Voltage(V) 300
Wire connection method Insertion Protection function (environmentally resistant) NA Representative Standard PSE