Rail Support Metal Fitting

Brand :
TOYOGIKEN
Caution
Product Description
[Features]
· The tilt angle can be adjusted freely, and it becomes a movable rail support bracket with a lock mechanism.
· Tilt angles: Free (-40°, 0°, +40°), Locked (-25°, 0°, +25°).
Rail Support Bracket

Rail Support Bracket, RS-40M (right) and RS-75M (left)
Rail support bracket, RS-40M
Dimensional drawing of RS-40M
Height: 40 mm
Rail support bracket, RS-75M
Dimensional drawing of RS-75M
Height: 75 mm