1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer SN21-E Series (Part Number)

Transformer SN21-E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,988.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SN21-E series. Terminal block (up-screw) cover which has become one with protection cover. Work time is sharply shortened than other brand because wiring is available without screw-off.

 
Part Number
SN21-1000E
SN21-100E
SN21-2000E
SN21-200E
SN21-3000E
SN21-300E
SN21-4000E
SN21-5000E
SN21-500E
SN21-750E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 8,531.34

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1E Type180146145

฿ 2,988.53

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.1A type10296103

฿ 14,382.90

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 2E Type190180183

฿ 3,729.44

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.2A type117108118

฿ 19,720.98

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 3B Type190200220

฿ 4,149.36

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.3A type110128131

฿ 26,942.36

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 4B Type220250240

฿ 31,008.00

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 5B Type240250240

฿ 5,881.89

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.5E Type122146145

฿ 7,709.41

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.75E Type160146145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220-230-240 Secondary voltage(V) AC100-110-115
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA