1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer FRA Series (Part Number)

Transformer FRA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,806.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer FRA series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 2 variables 110V and 100V.
• Output voltage (Secondary side) have 2 variables 24V and 26V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 50VA to 1kVA.
• 1 shape type of transformers is available which is P type.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
FRA-50E
FRA-100E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 1,806.92

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.05888594

฿ 2,342.86

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.19686109

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 100 Secondary voltage(V) 24
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC100-110 Secondary voltage range AC24-26